Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Chambrelan
Telescopic slides with full extension
Steel telescopic slides with full extension
RA7V - Steel Heavy Duty Telescopic Slide - Full Extension with Lock out - max Load rating : 355 kg - Lengths : 250 - 2000 mm
Chambrelan
...
RA7V - Steel Heavy Duty Telescopic Slide - Full Extension with Lock out - max Load rating : 355 kg - Lengths : 250 - 2000 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - RA7V-0850
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
RA7V-0350
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
350
375
228
Closed
Detail
RA7V-0400
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
400
415
276
Closed
Detail
RA7V-0450
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
450
475
320
Closed
Detail
RA7V-0500
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
500
515
350
Closed
Detail
RA7V-0550
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
550
575
355
Closed
Detail
RA7V-0600
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
600
615
350
Closed
Detail
RA7V-0650
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
650
675
340
Closed
Detail
RA7V-0700
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
700
715
330
Closed
Detail
RA7V-0750
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
750
775
319
Closed
Detail
RA7V-0800
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
800
815
305
Closed
Detail
RA7V-0850
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
850
875
292
Closed
Detail
RA7V-0900
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
900
915
277
Closed
Detail
RA7V-1000
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
1000
1015
250
Closed
Detail
RA7V-1100
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
1100
1115
225
Closed
Detail
RA7V-1200
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
1200
1215
202
Closed
Detail
RA7V-1300
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
1300
1315
177
Closed
Detail
RA7V-1400
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
1400
1415
152
Closed
Detail
RA7V-1500
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
1500
1515
130
Closed
Detail
RA7V-1600
3 beams ball bearing telescopic slides
Zinc plated carbon Steel
1600
1615
110
Closed
Detail
Vis komprimeret visning (24 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Chambrelan
- RA7V
Order number
RA7V-0850
Shorttext
Steel Heavy Duty Telescopic Slide - Full Extension with Lock out - max Load rating : 355 kg - Lengths : 250 - 2000 mm
Sidste ændring
06.09.2024 08:13:27
Enhed
Nøgleord
Full Extension
Lengths
Lock
Steel
Steel Heavy Duty
Telescopic Slide
max Load
telescopic slides
Klassifikationer
By Categories
Linear_Technology Linear Technology
Guiding_Element Guiding Element
CNS
CNSERPBASE Object Properties