2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SC-6852

Expand Table
EN
1/5
Part No.
PN
Americas ID
AMERSID
Asia Austrailia Pacific ID
APACID
Europe Middle East Africa ID
EMEAID
Finish
FINISH
Grip Range Pawl Forward
GRPF
Grip Range Pawl Reversed
GRPR
Thread
THREAD
A T-Handle Width
A [INCH]
B Diameter
B [INCH]
C T-Handle Length
C [INCH]
D Latch Length
D [INCH]
E Panel Thickness Minimum
E [INCH]
F Pawl Width From Center
F [INCH]
1
2
3
4
SC-6851
1078540
-
-
Film
0-.50
1.00-1.50
5/16-24
2.190
1.060
1.230
1.380
0.050
1.340
SC-6852
1078541
-
-
Chrome
0-.5
1.00-1.50
5/16-24
2.190
1.060
1.230
1.380
0.050
1.340
SC-6853
1078542
-
-
Film
0.50-1.00
-
5/16-24
2.190
1.060
1.230
1.380
0.050
1.340
SC-6854
1078543
-
-
Chrome
0.50-1.00
-
5/16-24
2.190
1.060
1.230
1.380
0.050
1.340
Vis komprimeret visning (4 produkter)
ShorttextT Bar Handle Shank Latch
Sidste ændring10.07.2014 17:45:18