2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SL-BOX-CBSST4-6

Expand Table
EN
1/5
Part No.
PN
Type
TYPE
Cleaning Method
CM
M
M
L
L [mm]
l
LL [mm]
P
P [mm]
A
A [mm]
E
E [mm]
B
B [mm]
t max.
TT [mm]
r
RR1 [mm]
1
2
3
4
5
SL-BOX-CBSST3-6
SL-BOX-CBSST
Degreasing Cleaning
3
6
Full Thread
0.50
5.5
2.0
2.0
1.5
0.10
SL-BOX-CBSST4-6
SL-BOX-CBSST
Degreasing Cleaning
4
6
Full Thread
0.70
7.0
2.8
2.5
2.3
0.20
SL-BOX-CBSST5-8
SL-BOX-CBSST
Degreasing Cleaning
5
8
Full Thread
0.80
8.5
3.5
3.0
2.7
0.20
SL-BOX-CBSST6-8
SL-BOX-CBSST
Degreasing Cleaning
6
8
Full Thread
1.00
10.0
4.0
4.0
3.0
0.25
SL-BOX-CBSST8-10
SL-BOX-CBSST
Degreasing Cleaning
8
10
Full Thread
1.25
13.0
5.0
5.0
3.8
0.40
Vis komprimeret visning (5 konfigurerbare produkter)
Shorttext(Precision Cleaning) Low Head Cap Screws - CBSST - BOX
Sidste ændring01.11.2023 06:23:21
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties