2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABS Safety SY-FL

Expand Table
EN
1/5
PREVIEW
Artikelnummer
ARTIKELID
Artikelbezeichnung
ARTIKELBEZ
Description long
LANGTEXTDE
Hinweis Draw
DRAWTEXT
Hinweis Docu
DOCUTEXT
Link zur Planungsapp
PLANURL
Endkundenpreis
UVPEUR [EUR]
Anwendungsbereich
ANWENDUNG
Material
MATERIAL
1
2
SY-FL
ABS ForceLimiter
Ensures the accumulated force for two person is always limited to max. 8,3 kN tested in accordance with EN 795:2012 and CEN / TS 16415:2017! Incl. connector
It's that easy and simple: Plan your flat roof with "PLAN" by ABS Safety. Get more information about our free digital tools.
Fall protection must be documented and maintained once a year. Use „ABS Docu“ to create an error-free documentation.
https://apps.absturzsicherung.de/hub/services
93.97
Flat Roofs
Stainless Steel (A4)
SY-FL
ABS ForceLimiter
Ensures the accumulated force for two person is always limited to max. 8,3 kN tested in accordance with EN 795:2012 and CEN / TS 16415:2017! Incl. connector
It's that easy and simple: Plan your flat roof with "PLAN" by ABS Safety. Get more information about our free digital tools.
Fall protection must be documented and maintained once a year. Use „ABS Docu“ to create an error-free documentation.
https://apps.absturzsicherung.de/hub/services
93.97
Flat Roofs
Stainless Steel (A4)
Vis komprimeret visning (2 produkter)
Order numberSY-FL
ShorttextABS ForceLimiter
LongtextEnsures the accumulated force for two person is always limited to max. 8,3 kN tested in accordance with EN 795:2012 and CEN / TS 16415:2017! Incl. connector
Sidste ændring06.10.2025 08:14:55
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Description longEnsures the accumulated force for two person is always limited to max. 8,3 kN tested in accordance with EN 795:2012 and CEN / TS 16415:2017! Incl. connector
Order NumberSY-FL