2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TE-ALPEK-YB6-20-J

Expand Table
EN
1/5
model
MODEL
Type
TYPE
Product name
PN
Installation method
IM
Antistatic value
ASV
Aluminium end material
AEM
Aluminium end surface treatment
AEST
Material of bakelite end
EWEM
Surface color
SC
Purpose
P
Minimum order quantity
MOQ
Delivery period
DT
1
TE-ALPEK-YB6-20-J
6-20 pointed tip
Aluminum and PEEK press rod
Screw locking and installation
10(6)-10(9) power Friction voltage <100V
AL6061
Conductive oxidation
Anti-static PEEK
Black + silver
PCBA board installed on top probe plate for pressing test
100PCS
1-3 days
Vis komprimeret visning (1 produkt)
ShorttextAluminum and PEEK press rod
Sidste ændring24.11.2025 00:28:52
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties