Browse
All Manufacturers
DA
DK
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Bearings with Housings / Bearings
ABGYB, ABGY - Angular Bearing with Housing Sets - Back-to-Back Combination +Deep Groove Ball Bearing -Inlay Type
Misumi
...
ABGYB, ABGY - Angular Bearing with Housing Sets - Back-to-Back Combination +Deep Groove Ball Bearing -Inlay Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ABGYB7005-N-100
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part No.
PN
Material of Bearings
MATB
Material of Housing
MATH
Surface Treatment of Housing
STH
Material of Spacer for Inner Ring
MATS
Surface Treatment of Spacer for Inner Ring
STS
Material of Cover
MATC
Surface Treatment of Cover
STC
Material of Inner Ring Fixing Collar
MATCL
Surface Treatment of Inner Ring Fixing Collar
STCL
Material of Cover Fixing Bolt
MATCB
Surface Treatment of Cover Fixing Bolt
STCB
Bearing No.
BN
Type Selection for Cover
TS
1
2
3
4
5
6
7
8
9
ABGYB7002-N-60
SUJ2
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
SCM435
Black Oxide
7002
Standard Cover
ABGYB7003-N-70
SUJ2
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
SCM435
Black Oxide
7003
Standard Cover
ABGYB7004-N-80
SUJ2
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
SCM435
Black Oxide
7004
Standard Cover
ABGYB7005-N-100
SUJ2
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
SCM435
Black Oxide
7005
Standard Cover
ABGYB7006-N-120
SUJ2
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
SCM435
Black Oxide
7006
Standard Cover
ABGYB7007-N-140
SUJ2
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
SCM435
Black Oxide
7007
Standard Cover
ABGYB7008-N-160
SUJ2
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
SCM435
Black Oxide
7008
Standard Cover
ABGYB7009-N-180
SUJ2
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
SCM435
Black Oxide
7009
Standard Cover
ABGYB7010-N-200
SUJ2
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
S45C
Black Oxide
SCM435
Black Oxide
7010
Standard Cover
Vis komprimeret visning (9 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Misumi
- ABGYB, ABGY
Shorttext
Angular Bearing with Housing Sets - Back-to-Back Combination +Deep Groove Ball Bearing -Inlay Type
Sidste ændring
03.06.2021 05:35:38
Enhed
Nøgleord
Bearing
Combination
Groove Ball Bearing
Housing
Sets
Type
metric
Klassifikationer
CNS
CNSERPBASE Object Properties
Type Code
ABGYB7005-N-100
Compare multiple parts
Add at least 2 products with
Upload geometri
Add one more to start
Sammenlign (0/4)