2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0370.40801

Expand Table
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Order No.
BESTBLOHM
Main
MATERIAL
Form
FORM
Diameter
D [mm]
Load rating max. kN
BELASTUNG [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
B0370.10801
Steel
A
80
20
0.1657
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0370.21251
Steel
B
125
40
0.4973
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0370.30801
Steel
C
80
20
0.2419
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0370.40801
Steel
D
80
20
0.2646
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0370.10802
Stainless steel
A
80
20
0.1593
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0370.21252
Stainless steel
B
125
40
0.5065
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0370.30802
Stainless steel
C
80
20
0.2425
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0370.40802
Stainless steel
D
80
20
0.2450
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Vis komprimeret visning (8 produkter)
Order numberB0370.40801
ShorttextLevelling feet plates steel or stainless steel
Sidste ændring23.01.2026 08:39:23
Enhed

Klassifikationer

By Functionality

BYFUNC_BEARING Bearing

CNS

CNSERPBASE Object Properties
Order NumberB0370.40801
Customs Tariff Number73182900
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-04-03 Bearing (standardized tool parts, tool and die)
Compare multiple parts
Add at least 2 products with