2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0390.006000

Expand Table
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Order No.
BESTBLOHM
Component
FARBE
Position holding arm
POS
Hole arrangement
LOCHBILD
Opening angle holding arm position 1 ~
OH1 [°]
Opening angle holding arm position 2 ~
OH2 [°]
Opening angle holding arm stop pin removed ~
OHOA [°]
Opening angle handle stop pin removed ~
OG1 [°]
Opening angle handle position 2 ~
OG2 [°]
Opening angle handle stop pin removed ~
OGAO [°]
hand force
HANDKRAFT [N]
Holding force F1
HALTEKRAFT [N]
Holding force F2
HALTEKRAFT1 [N]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
B0390.005001
ultramarine blue RAL 5002
Holding arm closed
2
100
-
147
64
-
83
100
750
1050
B0390.006001
ultramarine blue RAL 5002
Holding arm closed
3
56
83
1452
46
56
83
160
1350
1650
B0390.008001
ultramarine blue RAL 5002
Holding arm closed
3
13
93
158
26
61
86
190
2000
2800
B0390.010001
ultramarine blue RAL 5002
Holding arm closed
4
6
97
176
19
59
91
250
2500
4500
B0390.012001
ultramarine blue RAL 5002
Holding arm closed
5
11
88
164
24
60
91
280
3000
5500
B0390.005000
black grey RAL 7021
Holding arm closed
2
100
-
147
64
-
83
100
750
1050
B0390.006000
black grey RAL 7021
Holding arm closed
3
56
83
1452
46
56
83
160
1350
1650
B0390.008000
black grey RAL 7021
Holding arm closed
3
13
93
158
26
61
86
190
2000
2800
B0390.010000
black grey RAL 7021
Holding arm closed
4
6
97
176
19
59
91
250
2500
4500
B0390.012000
black grey RAL 7021
Holding arm closed
5
11
88
164
24
60
91
280
3000
5500
B0390.005003
traffic red RAL 3020
Holding arm closed
2
100
-
147
64
-
83
100
750
1050
B0390.006003
traffic red RAL 3020
Holding arm closed
3
56
83
1452
46
56
83
160
1350
1650
B0390.008003
traffic red RAL 3020
Holding arm closed
3
13
93
158
26
61
86
190
2000
2800
B0390.010003
traffic red RAL 3020
Holding arm closed
4
6
97
176
19
59
91
250
2500
4500
B0390.012003
traffic red RAL 3020
Holding arm closed
5
11
88
164
24
60
91
280
3000
5500
Vis komprimeret visning (15 konfigurerbare produkter)
Order numberB0390.006000
ShorttextToggle clamps vertical with flat foot and adjustable clamping spindle
Sidste ændring23.01.2026 08:38:45
Enhed

Klassifikationer

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
Order NumberB0390.006000
Customs Tariff Number82057000
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Clamping element, quick change
Compare multiple parts
Add at least 2 products with