Browse
All Manufacturers
DA
DK
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Blohm
Clamping devices
Clamping plugs
B0425 - Mandrel collet for small bores
Blohm
Clamping devices
Clamping plugs
B0425 - Mandrel collet for small bores
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
B0425.110125
Vertical Mode
Expand Table
Reset filters
EN
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Order No.
BESTBLOHM
Form
FORM
Diameter
D [mm]
Diameter
DMIN [mm]
Diameter
D1 [mm]
Diameter
D2 [mm]
Thread
D3 [mm]
Thread
D4 [mm]
Height
H [mm]
Height
H1 [mm]
Distance
L [mm]
Distance
L1 [mm]
Depth
T [mm]
width across flats
SW1 [mm]
width across flats
SW2 [mm]
Tightening torque max. Nm
ANZDM [Nm]
Clamping force max. kN
SPANNKRAFT [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
1
2
3
4
5
6
7
8
9
B0425.105060
A
6.0
5
10
6
M6
M3
8
2.5
10.0
6
6.0
6
2.0
0.9
0.19
0.0037
Infotext
Yes
B0425.106080
A
8.0
6
10
6
M6
M3
10
2.5
10.0
6
6.0
6
2.5
2.4
0.34
0.0053
Infotext
Yes
B0425.108100
A
10.0
8
12
8
M8
M4
12
3.0
12.0
8
7.0
8
3.0
4.4
0.62
0.0103
Infotext
Yes
B0425.110125
A
12.5
10
12
8
M8
M4
15
3.0
12.0
8
7.0
8
4.0
8.1
0.62
0.0148
Infotext
Yes
B0425.204050
B
5.0
4
10
8
M8
-
6
2.5
9.8
6
2.0
8
2.0
0.9
0.15
0.0037
Infotext
Yes
B0425.205060
B
6.0
5
12
8
M8
-
8
2.5
9.8
6
2.0
10
2.0
0.9
0.19
0.0037
Infotext
Yes
B0425.206080
B
8.0
6
12
8
M8
-
10
2.5
9.8
6
2.5
10
2.5
2.4
0.34
0.0053
Infotext
Yes
B0425.208100
B
10.0
8
12
8
M8
-
12
3.0
11.8
8
3.0
10
3.0
4.4
0.62
0.0103
Infotext
Yes
B0425.210120
B
12.0
10
14
10
M10
-
15
3.0
11.8
8
4.0
10
4.0
8.1
0.62
0.0148
Infotext
Yes
Vis komprimeret visning (9 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Blohm
- B0425
Order number
B0425.110125
Shorttext
Mandrel collet for small bores
Sidste ændring
04.05.2026 05:21:35
Enhed
Nøgleord
Clamping
Clamping devices
collet
plugs
small bores
Klassifikationer
By Functionality
BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping
CNS
CNSERPBASE Object Properties
Order Number
B0425.110125
Customs Tariff Number
82041100
Certificate RoHS
Yes
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties
ECLASS 14.0
21-02-07-01 Clamping element, quick change
Compare multiple parts
Add at least 2 products with
Sammenligning
Upload geometri
Add one more to start
Sammenlign (0/4)