2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0593.208010X100

Expand Table
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Order No.
BESTBLOHM
Winkel
W [°]
Material
MATERIAL
Form
FORM
Distance
A [mm]
Diameter
D [mm]
Thread
D1
height
H [mm]
height
H1 [mm]
height
H2 [mm]
Width across flats
SW [mm]
Length
L [mm]
Load capacity max. kN
BELASTUNG [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
B0593.108016X100
0
Stainless steel
A
0
80
M16
30
142
42.0
13
100
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.108016X125
0
Stainless steel
A
0
80
M16
30
167
42.0
13
125
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.108016X150
0
Stainless steel
A
0
80
M16
30
192
42.0
13
150
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.108016X200
0
Stainless steel
A
0
80
M16
30
242
42.0
13
200
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.108020X100
0
Stainless steel
A
0
80
M20
30
142
42.0
17
100
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.108020X125
0
Stainless steel
A
0
80
M20
30
167
42.0
17
125
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.108020X150
0
Stainless steel
A
0
80
M20
30
192
42.0
17
150
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.108020X200
0
Stainless steel
A
0
80
M20
30
242
42.0
17
200
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.208010X50
0
Stainless steel
B
54
80
M10
30
87
37.0
14
50
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.208010X75
0
Stainless steel
B
54
80
M10
30
112
37.0
14
75
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.208010X100
0
Stainless steel
B
54
80
M10
30
137
37.0
14
100
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.208010X125
0
Stainless steel
B
54
80
M10
30
162
37.0
14
125
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.208012X50
0
Stainless steel
B
54
80
M12
30
87
37.0
14
50
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.208012X75
0
Stainless steel
B
54
80
M12
30
112
37.0
14
75
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.208012X100
0
Stainless steel
B
54
80
M12
30
137
37.0
14
100
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.208012X125
0
Stainless steel
B
54
80
M12
30
162
37.0
14
125
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.208012X150
0
Stainless steel
B
54
80
M12
30
192
42.0
10
150
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.208016X75
0
Stainless steel
B
54
80
M16
30
117
42.0
13
75
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
B0593.208016X100
0
Stainless steel
B
54
80
M16
30
142
42.0
13
100
10.0
0.1000
Infotext
Yes
73181900
31.12.2099
Vis komprimeret visning (69 konfigurerbare produkter)
Order numberB0593.208010X100
ShorttextLevelling feet stainless steel FDA conform
Sidste ændring23.01.2026 08:39:34
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Order NumberB0593.208010X100
Maintenance IntervalsMaintenance interval see operating instructions
Certificate RoHSYes
Customs Tariff Number73181900
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with