2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0597.05002057

Expand Table
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Order No.
BESTBLOHM
Material
MATERIAL
Diameter
D [mm]
height
H [mm]
thread
G [mm]
height
L [mm]
Coad raiting
BELASTUNG [N]
Spring stiffness
FEDERSTK [N/mm]
Shorehärte
SHORE
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
B0597.05002057
steel
50
20
M10
28
4500
750
57A
0.1000
Infotext
Info
Yes
40169991
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0597.08002557
steel
80
25
M12
37
24000
2400
57A
0.1500
Infotext
Info
Yes
40169991
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0597.08003057
steel
80
30
M10
37
17000
1700
57A
0.1500
Infotext
Info
Yes
40169991
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Vis komprimeret visning (3 produkter)
Order numberB0597.05002057
ShorttextRubber buffers, steel, type KV square with external thread
Sidste ændring01.04.2026 14:08:29
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Order NumberB0597.05002057
Maintenance IntervalsMaintenance interval see operating instructions
Certificate RoHSYes
Customs Tariff Number40169991
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with