2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

F95043B80

Expand Table
1/5
Preview
PREVIEW
Product ID
PRODUCT_ID
Manufacturer Part Number
MANUFACTURER_PART_NUMBER
Product Name
PRODUCT_NAME
Product Long Description
PRODUCT_LONG_DESCRIPTION
Part Number Description
PART_NUMBER_DESCRIPTION
Color
COLOR
Connection Size
CONNECTION_SIZE [Inch]
Tubing Inside Diameter ID
TUBING_INSIDE_DIAMETER_ID_IN [Inch]
Connection Type
CONNECTION_TYPE
1
2
3
4
5
6
7
8
9
F9205
F9205
Barbed In-line Air Filters - F9205
Barbed in-line filters protect sensitive devices from system contamination in a pneumatic or liquid circuit. Filters are a flat stainless steel weave meant for small devices or for larger systems working in tandem with system-wide filtration. There is no flow orientation to the in-line filters, the filtered area and canister volume are equal on both sides of the filter. Air Logic's barbed in-line filters are low profile, lightweight and fit into the tightest design envelopes.
Miniature Inline Filter 5um (Micron, µm), Straight Ports
Light Blue
1/16
1/16
Barbed
F95025B80
F95025B80
Barbed In-line Air Filters - F95025B80
Barbed in-line filters protect sensitive devices from system contamination in a pneumatic or liquid circuit. Filters are a flat stainless steel weave meant for small devices or for larger systems working in tandem with system-wide filtration. There is no flow orientation to the in-line filters, the filtered area and canister volume are equal on both sides of the filter. Air Logic's barbed in-line filters are low profile, lightweight and fit into the tightest design envelopes.
Inline Filter 25um (Micron, µm), 1/16 Inch Barbs
Light Blue
1/16
1/16
Barbed
F95025B85
F95025B85
Barbed In-line Air Filters - F95025B85
Barbed in-line filters protect sensitive devices from system contamination in a pneumatic or liquid circuit. Filters are a flat stainless steel weave meant for small devices or for larger systems working in tandem with system-wide filtration. There is no flow orientation to the in-line filters, the filtered area and canister volume are equal on both sides of the filter. Air Logic's barbed in-line filters are low profile, lightweight and fit into the tightest design envelopes.
Inline Filter 25um (Micron, µm), 1/8 Inch Barbs
Light Blue
1/8
1/8
Barbed
F95043B80
F95043B80
Barbed In-line Air Filters - F95043B80
Barbed in-line filters protect sensitive devices from system contamination in a pneumatic or liquid circuit. Filters are a flat stainless steel weave meant for small devices or for larger systems working in tandem with system-wide filtration. There is no flow orientation to the in-line filters, the filtered area and canister volume are equal on both sides of the filter. Air Logic's barbed in-line filters are low profile, lightweight and fit into the tightest design envelopes.
Inline Filter 43um (Micron, µm), 1/16 Inch Barbs
Light Blue
1/16
1/16
Barbed
F95043B85
F95043B85
Barbed In-line Air Filters - F95043B85
Barbed in-line filters protect sensitive devices from system contamination in a pneumatic or liquid circuit. Filters are a flat stainless steel weave meant for small devices or for larger systems working in tandem with system-wide filtration. There is no flow orientation to the in-line filters, the filtered area and canister volume are equal on both sides of the filter. Air Logic's barbed in-line filters are low profile, lightweight and fit into the tightest design envelopes.
Inline Filter 43um (Micron, µm), 1/8 Inch Barbs
Light Blue
1/8
1/8
Barbed
F9505B80
F9505B80
Barbed In-line Air Filters - F9505B80
Barbed in-line filters protect sensitive devices from system contamination in a pneumatic or liquid circuit. Filters are a flat stainless steel weave meant for small devices or for larger systems working in tandem with system-wide filtration. There is no flow orientation to the in-line filters, the filtered area and canister volume are equal on both sides of the filter. Air Logic's barbed in-line filters are low profile, lightweight and fit into the tightest design envelopes.
Inline Filter 5um (Micron, µm), 1/16 Inch Barbs
Light Blue
1/16
1/16
Barbed
F9505B85
F9505B85
Barbed In-line Air Filters - F9505B85
Barbed in-line filters protect sensitive devices from system contamination in a pneumatic or liquid circuit. Filters are a flat stainless steel weave meant for small devices or for larger systems working in tandem with system-wide filtration. There is no flow orientation to the in-line filters, the filtered area and canister volume are equal on both sides of the filter. Air Logic's barbed in-line filters are low profile, lightweight and fit into the tightest design envelopes.
Inline Filter 5um (Micron, µm), 1/8 Inch Barbs
Light Blue
1/8
1/8
Barbed
F95073B80
F95073B80
Barbed In-line Air Filters - F95073B80
Barbed in-line filters protect sensitive devices from system contamination in a pneumatic or liquid circuit. Filters are a flat stainless steel weave meant for small devices or for larger systems working in tandem with system-wide filtration. There is no flow orientation to the in-line filters, the filtered area and canister volume are equal on both sides of the filter. Air Logic's barbed in-line filters are low profile, lightweight and fit into the tightest design envelopes.
Inline Filter 73um (Micron, µm), 1/16 Inch Barbs
Light Blue
1/16
1/16
Barbed
F95073B85
F95073B85
Barbed In-line Air Filters - F95073B85
Barbed in-line filters protect sensitive devices from system contamination in a pneumatic or liquid circuit. Filters are a flat stainless steel weave meant for small devices or for larger systems working in tandem with system-wide filtration. There is no flow orientation to the in-line filters, the filtered area and canister volume are equal on both sides of the filter. Air Logic's barbed in-line filters are low profile, lightweight and fit into the tightest design envelopes.
Inline Filter 73um (Micron, µm), 1/8 Inch Barbs
Light Blue
1/8
1/8
Barbed
Vis komprimeret visning (9 produkter)
Order numberF95043B80
Sidste ændring15.05.2023 11:58:39
Enhed
Nøgleord

Klassifikationer

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with