Browse
All Manufacturers
DA
DK
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
High quality rings and washers
C-AB
C-AB - Clamping collars form C-AB galvanised
Chiaravalli
Open transmission
High quality rings and washers
C-AB
C-AB - Clamping collars form C-AB galvanised
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
27400015
Vertical Mode
Expand Table
Reset filters
EN
1/5
Type
TYPE
Part number
CODE
Ø A
A [mm]
Ø B
B [mm]
C
C [mm]
Ø D
D [mm]
E
E [mm]
Ø F
F [mm]
Ø L
L [mm]
S
S [mm]
Packages from
PACK
Weight package
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
C-AB 6
27400006
6
12
8
M4
0.6
1.5
8
0.3
30
0.06
STEEL C45
C-AB 8
27400008
8
16
8
M4
0.8
2.0
10
0.3
30
0.24
STEEL C45
C-AB 10
27400010
10
20
10
M5
0.8
3.0
13
0.3
30
0.36
STEEL C45
C-AB 12
27400012
12
22
12
M5
0.8
4.0
15
0.5
30
0.42
STEEL C45
C-AB 15
27400015
15
25
12
M6
1.0
4.0
18
0.6
25
0.63
STEEL C45
C-AB 17
27400017
17
28
12
M6
1.0
4.0
20
0.6
25
0.72
STEEL C45
C-AB 20
27400020
20
32
14
M6
1.0
5.0
24
0.8
25
1.44
STEEL C45
C-AB 25
27400025
25
40
16
M6
1.0
6.0
29
0.8
25
2.61
STEEL C45
C-AB 30
27400030
30
45
16
M8
1.2
6.0
34
1.0
15
2.10
STEEL C45
C-AB 35
27400035
35
56
16
M8
1.2
8.0
39
1.0
15
4.92
STEEL C45
C-AB 40
27400040
40
63
18
M10
1.2
8.0
44
1.0
15
7.50
STEEL C45
Vis komprimeret visning (11 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Chiaravalli
- C-AB
Shorttext
Clamping collars form C-AB galvanised
Sidste ændring
24.09.2024 10:13:14
Enhed
Nøgleord
Clamping
Collars
High quality
Open
form
galvanised
rings
transmission
washers
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Sammenligning
Upload geometri
Add one more to start
Sammenlign (0/4)