2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0155.1021090

Expand Table
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Order No.
BESTKIPP
Colour
FARBE
Form
FORM
version
AUSF
thread
D
diameter
D1 [mm]
diameter
D8 [mm]
height
H3 [mm]
height
H [mm]
Length
L [mm]
depth
T
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. Kipp
EAN
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
K0155.10208143
natural beech
K
with threaded bush, with cap
M8
40
18
13
25
-
14
0.0169
Infotext
Info
Yes
73181600
4059245219865
K0155.102101143
natural beech
K
with threaded bush, with cap
M10
40
18
13
25
-
14
0.0150
Infotext
Info
Yes
73181600
4059245219896
K0155.102081143
natural beech
K
with threaded bush, with cap
M8
50
22
17
32
-
14
0.0250
Infotext
Info
Yes
73181600
4059245219858
K0155.10210143
natural beech
K
with threaded bush, with cap
M10
50
22
17
32
-
14
0.0205
Infotext
Info
Yes
73181600
4059245219902
K0155.102121143
natural beech
K
with threaded bush, with cap
M12
50
22
17
32
-
18
0.0357
Infotext
Info
Yes
73181600
4059245219933
K0155.10205190
anthracite grey
K
with threaded bush, with cap
M5
32
14
10
20
-
10
0.0090
Infotext
Info
Yes
73181600
4059245219827
K0155.1020690
anthracite grey
K
with threaded bush, with cap
M6
32
14
10
20
-
10
0.0090
Infotext
Info
Yes
73181600
4059245219841
K0155.1020890
anthracite grey
K
with threaded bush, with cap
M8
40
18
13
25
-
14
0.0180
Infotext
Info
Yes
73181600
4059245219889
K0155.10210190
anthracite grey
K
with threaded bush, with cap
M10
40
18
13
25
-
14
0.0150
Infotext
Info
Yes
73181600
4059245219919
K0155.10208190
anthracite grey
K
with threaded bush, with cap
M8
50
22
17
32
-
14
0.0250
Infotext
Info
Yes
73181600
4059245219872
K0155.1021090
anthracite grey
K
with threaded bush, with cap
M10
50
22
17
32
-
14
0.0220
Infotext
Info
Yes
73181600
4059245219926
K0155.10212190
anthracite grey
K
with threaded bush, with cap
M12
50
22
17
32
-
18
0.0370
Infotext
Info
Yes
73181600
4059245219940
K0155.104061143X15
natural beech
L
with external thread, with cap
M6
32
14
10
20
15
-
0.0100
Infotext
Info
Yes
73181520
4059245219957
K0155.10408143X20
natural beech
L
with external thread, with cap
M8
32
14
10
20
20
-
0.0160
Infotext
Info
Yes
73181520
4059245219988
K0155.104081143X25
natural beech
L
with external thread, with cap
M8
40
18
13
25
25
-
0.0220
Infotext
Info
Yes
73181520
4059245219971
K0155.10410143X25
natural beech
L
with external thread, with cap
M10
40
18
13
25
25
-
0.0307
Infotext
Info
Yes
73181520
4059245220021
K0155.104101143X25
natural beech
L
with external thread, with cap
M10
50
22
17
32
25
-
0.0380
Infotext
Info
Yes
73181520
4059245220014
K0155.10412143X25
natural beech
L
with external thread, with cap
M12
50
22
17
32
25
-
0.0470
Infotext
Info
Yes
73181520
4059245220052
K0155.10406190X15
anthracite grey
L
with external thread, with cap
M6
32
14
10
20
15
-
0.0110
Infotext
Info
Yes
73181520
4059245219964
Vis komprimeret visning (26 produkter)
Order numberK0155.1021090
ShorttextStar grips biopolymer similar to DIN 6336
Sidste ændring23.01.2026 09:31:24
Enhed

Klassifikationer

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_SWITCHING Switching

CNS

CNSERPBASE Object Properties
Order NumberK0155.1021090
Customs Tariff Number73181600
Certificate RoHSYes
GTIN-Code4059245219926
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-01 Button (control element)

Standards

DIN-6x-63x-DIN 6336 DIN 6336
Compare multiple parts
Add at least 2 products with