2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MCSCL4

Expand Table
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Material of Seal
MATS
Operating Temperature
OT [°C]
Max. Operating Pressure
OP [MPa (kgf/cm2)]
Pressure Resistance
PR [MPa (kgf/cm2)]
Applicable Fluid
AF
No.
NO
L
L [mm]
C
C [mm]
T
T [mm]
D1
D1 [mm]
E
E [mm]
Mass
MASS [g]
1
2
MCSCL4
Brass
Chrome Plating
Nitrile Rubber (NBR)
-5~60
1.0 (10)
1.5 (10)
Air
4
30.8
10
8.5
9.6
25.8
16
MCSCL6
Brass
Chrome Plating
Nitrile Rubber (NBR)
-5~60
1.0 (10)
1.5 (10)
Air
6
31.8
12
10.3
9.6
26.3
19
Vis komprimeret visning (2 konfigurerbare produkter)
ShorttextCouplings for Air - Tube Connection Type - Sockets
Sidste ændring29.11.2024 04:30:20
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Type CodeMCSCL4
Compare multiple parts
Add at least 2 products with