Browse
All Manufacturers
DA
DK
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Sumitomo Drive Technologies
ASTERO Gearmotor
Constant speed
Motor with electric brakes
Sumitomo Drive Technologies
ASTERO Gearmotor
Constant speed
Motor with electric brakes
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
A9M40BB,G9A3K
Vertical Mode
Expand Table
Reset filters
EN
1/5
Phase-Voltage-Frequency
PVF
Output power-Frame Size
OSF
Ratio
RATIO
Selection for Gear Head
GH
Selection for Direction
DIR [°]
Order number
CNSORDERNO
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
Single - 115V-60Hz
15W-70mm
3
Standard Gear Head
0
A7M15BB,G73K
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
15W-70mm
3
Standard Gear Head
0
A7M15CB,G73K
Single - 220V-50Hz, Single - 240V-50Hz
15W-70mm
3
Standard Gear Head
0
A7M15DB,G73K
Single - 100V-50Hz, Single - 100V-60Hz, Single - 110V-60Hz
25W-80mm
3
Standard Gear Head
0
A8M25AB,G83K
Single - 115V-60Hz
25W-80mm
3
Standard Gear Head
0
A8M25BB,G83K
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
25W-80mm
3
Standard Gear Head
0
A8M25CB,G83K
Single - 220V-50Hz, Single - 240V-50Hz
25W-80mm
3
Standard Gear Head
0
A8M25DB,G83K
Three - 200V-50Hz, Three - 200V-60Hz, Three - 220V-50Hz, Three - 220V-60Hz
25W-80mm
3
Standard Gear Head
0
A8M25JB,G83K
Three - 380V-50Hz, Three - 380V-60Hz, Three - 400V-50Hz, Three - 400V-60Hz, Three - 415V-50Hz, Three - 415V-60Hz, Three - 440V-50Hz, Three - 440V-60Hz
25W-80mm
3
Standard Gear Head
0
A8M25KB,G83K
Single - 100V-50Hz, Single - 100V-60Hz, Single - 110V-60Hz
40W-90mm
3
Standard Gear Head
0
A9M40AB,G9A3K
Single - 115V-60Hz
40W-90mm
3
Standard Gear Head
0
A9M40BB,G9A3K
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
40W-90mm
3
Standard Gear Head
0
A9M40CB,G9A3K
Single - 220V-50Hz, Single - 240V-50Hz
40W-90mm
3
Standard Gear Head
0
A9M40DB,G9A3K
Three - 200V-50Hz, Three - 200V-60Hz, Three - 220V-50Hz, Three - 220V-60Hz
40W-90mm
3
Standard Gear Head
0
A9M40JB,G9A3K
Three - 380V-50Hz, Three - 380V-60Hz, Three - 400V-50Hz, Three - 400V-60Hz, Three - 415V-50Hz, Three - 415V-60Hz, Three - 440V-50Hz, Three - 440V-60Hz
40W-90mm
3
Standard Gear Head
0
A9M40KB,G9A3K
Single - 100V-50Hz, Single - 100V-60Hz, Single - 110V-60Hz
60W-90mm
3
Standard Gear Head
0
A9M60AHB,G9B3KH
Single - 115V-60Hz
60W-90mm
3
Standard Gear Head
0
A9M60BHB,G9B3KH
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
60W-90mm
3
Standard Gear Head
0
A9M60CHB,G9B3KH
Single - 220V-50Hz, Single - 240V-50Hz
60W-90mm
3
Standard Gear Head
0
A9M60DHB,G9B3KH
Vis komprimeret visning (32 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Sumitomo Drive Technologies
- Motor with electric brakes
Sidste ændring
13.01.2026 05:20:58
Enhed
Nøgleord
Constant
Drive
Gearmotor
Technologies
electric brakes
motor
speed
Klassifikationer
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Sammenligning
Upload geometri
Add one more to start
Sammenlign (0/4)