2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Blind Rivet OPTO 10622040095

Expand Table
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Material pin
MAT2
Surface finish
SU
Execution
AU
Head shape
KO
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
1
2
3
4
5
6
10622032080
HONSEL-Mehrbereichsblindniet OPTO® Alu / Edelstahl Flachkopf verlängerter Dorn
0.8
Aluminium
Stainless Steel A2
EN AW-5052 [AlMg2,5]
Open
Dome Head
3.2
3.300
0.8
4.8
10622032111
HONSEL-Mehrbereichsblindniet OPTO® Alu / Edelstahl Flachkopf verlängerter Dorn
4
Aluminium
Stainless Steel A2
EN AW-5052 [AlMg2,5]
Open
Dome Head
3.2
3.300
4.0
7.9
10622040095
HONSEL-Mehrbereichsblindniet OPTO® Alu / Edelstahl Flachkopf verlängerter Dorn
1.2
Aluminium
Stainless Steel A2
EN AW-5052 [AlMg2,5]
Open
Dome Head
4.0
4.100
1.2
6.4
10622040169
HONSEL-Mehrbereichsblindniet OPTO® Alu / Edelstahl Flachkopf verlängerter Dorn
4
Aluminium
Stainless Steel A2
EN AW-5052 [AlMg2,5]
Open
Dome Head
4.0
4.100
4.0
9.5
10622048103
HONSEL-Mehrbereichsblindniet OPTO® Alu / Edelstahl Flachkopf verlängerter Dorn
1.5
Aluminium
Stainless Steel A2
EN AW-5052 [AlMg2,5]
Open
Dome Head
4.8
4.900
1.5
6.0
10622048169
HONSEL-Mehrbereichsblindniet OPTO® Alu / Edelstahl Flachkopf verlängerter Dorn
4.8
Aluminium
Stainless Steel A2
EN AW-5052 [AlMg2,5]
Open
Dome Head
4.8
4.900
4.8
11.1
Vis komprimeret visning (6 konfigurerbare produkter)
Order number10622040095
ShorttextMultigrip Blind Rivet
Sidste ændring10.06.2024 13:37:28
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with