2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Blind Rivet OPTO 10692064130

Expand Table
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Material pin
MAT2
Execution
AU
Head shape
KO
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
Shaft length (l)
SL1 [mm]
Head height (k)
HK [mm]
1
2
10692064130
HONSEL-Mehrbereichsblindniet hochfest OPTO®-BULB Stahl / Stahl Flachkopf
1.5
Galvanized steel
Galvanized steel
Open
Dome Head
6.4
6.700
1.5
5.5
13.0
3.10
10692064170
HONSEL-Mehrbereichsblindniet hochfest OPTO®-BULB Stahl / Stahl Flachkopf
5
Galvanized steel
Galvanized steel
Open
Dome Head
6.4
6.700
5.0
9.0
17.0
3.10
Vis komprimeret visning (2 konfigurerbare produkter)
Order number10692064130
ShorttextMultigrip Blind Rivet - high strength
Sidste ændring10.06.2024 13:37:30
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-12-04-02 Blind rivet
name of supplierVVG

ECLASS 11.0

23-12-04-02 Blind rivet
name of supplierVVG

ECLASS 9.1

23-12-04-02 Blind rivet
Supplier nameVVG

ETIM 10.0

EC002339 Blind rivet

ETIM 9.0

EC002339 Blind rivet

ETIM 8.0

EC002339 Blind rivet

ETIM 7.0

EC002339 Blind rivet
Compare multiple parts
Add at least 2 products with