2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GC 1 35 05 2

Expand Table
1/5
Description
DESCRIPTION
Article code
CODE
Chain
CHAIN
ISO 606 (DIN 8187)
ISO606
B
B [mm]
H
H [mm]
b1
B1 [mm]
h1
H1 [mm]
b
BM [mm]
h
HM [mm]
P
P [mm]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
E2-01
GC 1 35 01 2
3/8"x7/32"
06 B-2
36
15
26
4.4
5.4
1.5
15.8
0.94
POLYETHYLENE
E2-05
GC 1 35 05 2
1/2"x5/16"
08 B-2
45
20
35
7.2
7.4
2.2
21.4
1.38
POLYETHYLENE
E2-06
GC 1 35 06 2
5/8"x3/8"
10 B-2
50
25
40
9.5
9.2
2.6
25.8
1.83
POLYETHYLENE
E2-07
GC 1 35 07 2
3/4"x7/16"
12 B-2
56
25
46
11.1
11.3
2.4
30.8
1.87
POLYETHYLENE
E2-10
GC 1 35 10 2
1"x17mm
16 B-2
85
30
75
16.5
16.5
3.5
48.8
2.56
POLYETHYLENE
Vis komprimeret visning (5 produkter)
ShorttextPolyethylene guides for chains
Sidste ændring24.09.2024 10:13:06
Enhed

Klassifikationer

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with