2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GC 1 15 09 2

Expand Table
1/5
Description
DESCRIPTION
Article code
CODE
Chain
CHAIN
ISO 606 (DIN 8187)
ISO606
B
B [mm]
H
H [mm]
b
BM [mm]
h
HM [mm]
P
P [mm]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
T3-01
GC 1 15 01 2
3/8"x7/32"
06 B-3
35
10
5.4
1.5
25.9
0.61
POLYETHYLENE
T3-05
GC 1 15 05 2
1/2"x5/16"
08 B-3
45
10
7.4
2.2
35.2
0.76
POLYETHYLENE
T3-06
GC 1 15 06 2
1/2"x5/16"
08 B-3
45
15
7.4
2.2
35.2
1.19
POLYETHYLENE
T3-07
GC 1 15 07 2
1/2"x5/16"
08 B-3
45
20
7.4
2.2
35.2
1.62
POLYETHYLENE
T3-09
GC 1 15 09 2
5/8"x3/8"
10 B-3
55
10
9.2
2.6
42.4
0.91
POLYETHYLENE
T3-10
GC 1 15 10 2
5/8"x3/8"
10 B-3
55
15
9.2
2.6
42.4
1.60
POLYETHYLENE
T3-11
GC 1 15 11 2
5/8"x3/8"
10 B-3
55
20
9.2
2.6
42.4
2.18
POLYETHYLENE
T3-13
GC 1 15 13 2
3/4"x7/16"
12 B-3
60
15
11.3
2.4
50.2
1.76
POLYETHYLENE
T3-14
GC 1 15 14 2
3/4"x7/16"
12 B-3
60
20
11.3
2.4
50.2
2.39
POLYETHYLENE
T3-15
GC 1 15 15 2
1"x17mm
16 B-3
95
20
16.5
3.5
80.3
3.53
POLYETHYLENE
Vis komprimeret visning (10 produkter)
ShorttextPolyethylene guides for chains
Sidste ændring24.09.2024 10:13:06
Enhed

Klassifikationer

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with