2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

06110085

Expand Table
1/5
Part number
CODE
Ød
DD [mm]
ØD
D [mm]
L1
L1 [mm]
L2
L2 [mm]
L
L [mm]
Maximum torque Mt
MT [N/mm^2]
Clamping pressure - Shaft
CPS [N/mm^2]
Clamping pressure - Hub
CPH
Clamping pressure - N°
CPN
Clamping screws DIN 912 MAT. 12.9 - Type
CSTY [mm]
Clamping screws DIN 912 MAT. 12.9 - Torque
CSTO
Extraction thread - Type
ETT [mm]
Extraction thread - N°
ETN
Weight
WEIGHT [kg]
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
06110042
42
75
44
54
62
3030
268
150
7
M8x50
41
M8
3
1.00
06110045
45
75
44
54
62
3240
250
150
7
M8x50
41
M8
3
0.90
06110048
48
80
56
64
72
3950
207
124
8
M8x50
41
M8
3
1.40
06110050
50
80
56
64
72
4150
200
98
8
M8x50
41
M8
3
1.30
06110055
55
85
56
64
72
5150
205
104
9
M8x50
41
M8
3
1.50
06110060
60
90
56
64
72
6200
202
106
10
M8x50
41
M8
4
1.60
06110065
65
95
56
64
72
6750
187
100
10
M8x50
41
M8
4
1.80
06110070
70
110
70
78
88
11500
223
114
10
M10x60
83
M10
4
3.00
06110075
75
115
70
78
88
12300
223
114
10
M10x60
83
M10
4
3.30
06110080
80
120
70
78
88
14500
215
115
11
M10x60
83
M10
4
3.50
06110085
85
125
70
78
88
15400
215
115
12
M10x60
83
M10
5
3.70
06110090
90
130
70
78
88
17800
208
115
12
M10x60
83
M10
5
3.55
06110095
95
135
70
78
88
18700
208
115
12
M10x60
83
M10
5
3.75
06110100
100
145
90
100
112
26300
200
107
11
M12x80
145
M12
4
5.80
06110110
110
155
90
100
112
31800
198
110
12
M12x80
145
M12
5
6.25
06110120
120
165
90
100
112
40400
212
120
14
M12x80
145
M12
5
6.65
06110130
130
180
104
116
130
51500
192
112
12
M14x90
230
M14
5
9.30
06110140
140
190
104
116
130
64700
208
124
14
M14x90
230
M14
7
9.75
06110150
150
200
104
116
130
74200
208
127
15
M14x90
230
M14
6
10.35
Vis komprimeret visning (35 produkter)
ShorttextSelf centring
Sidste ændring19.06.2025 08:43:02
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with