2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SDM3K98W03P

Expand Table
1/5
Part Number
CODE
Casing Material
MATCASING
Width
WIDTH [mm]
Electrical connections
INLETS
IP protection rating
IP
Actuating Head
ACT
Head Material
MATHEAD
Microswitch
CONTACTS
Approvals
APP
Reference Directives
DIR
Reference standards
STDR
Interlock type according to EN ISO 14119
INTBLK14119
Encoding level according to EN ISO 14119
LEVCOD14119
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
SDM1K98W03P
Painted zamak
50
Three threaded cable inlets for PG13.5 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 3NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM1K98X11
Painted zamak
50
Three threaded cable inlets for PG13.5 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM1K98X12P
Painted zamak
50
Three threaded cable inlets for PG13.5 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 2NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM1K98X21P
Painted zamak
50
Three threaded cable inlets for PG13.5 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 2NO + 1NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM2K98W02
Painted zamak
50
Three cable inlets for 1/2″NPT cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Slow action contacts (2NC)
IMQ - cULus - CCC - CSA - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM2K98W03P
Painted zamak
50
Three cable inlets for 1/2″NPT cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 3NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM2K98X11
Painted zamak
50
Three cable inlets for 1/2″NPT cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - CSA - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM2K98X12P
Painted zamak
50
Three cable inlets for 1/2″NPT cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 2NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM2K98X21P
Painted zamak
50
Three cable inlets for 1/2″NPT cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 2NO + 1NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM3K98W02
Painted zamak
50
Three cable inlets for PG11 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Slow action contacts (2NC)
IMQ - cULus - CCC - CSA - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM3K98W03P
Painted zamak
50
Three cable inlets for PG11 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 3NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM3K98X11
Painted zamak
50
Three cable inlets for PG11 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - CSA - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM3K98X12P
Painted zamak
50
Three cable inlets for PG11 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 2NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM3K98X21P
Painted zamak
50
Three cable inlets for PG11 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 2NO + 1NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM4K98W02
Painted zamak
50
Three cable inlets for M16x1.5 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Slow action contacts (2NC)
IMQ - cULus - CCC - CSA - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM4K98W03P
Painted zamak
50
Three cable inlets for M16x1.5 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 3NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM4K98X11
Painted zamak
50
Three cable inlets for M16x1.5 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - CSA - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM4K98X12P
Painted zamak
50
Three cable inlets for M16x1.5 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 2NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SDM4K98X21P
Painted zamak
50
Three cable inlets for M16x1.5 cable glands
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 2NO + 1NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
Vis komprimeret visning (25 produkter)
Sidste ændring11.02.2025 08:54:28
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Order NumberSDM3K98W03P
Add at least 2 products with