Browse
All Manufacturers
DA
DK
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Bermar
Brake Motors
SF/SFT - Three-phase Electric Brake Motors
Bermar
Brake Motors
SF/SFT - Three-phase Electric Brake Motors
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SF_90L_2p_kW2.2_B5_230/400_50_IP55_Cl. F_IE1_DC_W35
Vertical Mode
Expand Table
Reset filters
EN
1/5
Motor type
TYPE
Size description
DES
Number of poles
POL
Power
PN [kW]
Mounting position
MP
Voltage
V [V]
Frequency
FREQ [Hz]
Protection
PR
Insulation
INS
Energy efficiency
EE
Brake power supply
ALFREN
Double ended shaft
BIS
Servo-fan
SERV
Encoder
ENC
Brake release lever
LEVER
Type of current for brake
TC
Braking power
PF [w]
Weight
WEIGHT [kg]
1
2
3
4
5
6
7
8
9
10
11
12
SF
56
2
0.09
B5
230/400
50
IP55
Cl. F
IE1
Direct
No
For this option contact the technical office
For this option contact the technical office
No
DC
14.0
4.5
SF
63
2
0.18
B5
230/400
50
IP55
Cl. F
IE1
Direct
No
For this option contact the technical office
For this option contact the technical office
No
DC
16.5
5.9
SF
71
2
0.37
B5
230/400
50
IP55
Cl. F
IE1
Direct
No
For this option contact the technical office
For this option contact the technical office
No
DC
16.5
8.9
SF
80
2
0.75
B5
230/400
50
IP55
Cl. F
IE1
Direct
No
For this option contact the technical office
For this option contact the technical office
No
DC
25.0
12.5
SF
90S
2
1.50
B5
230/400
50
IP55
Cl. F
IE1
Direct
No
For this option contact the technical office
For this option contact the technical office
No
DC
35.0
19.8
SF
90L
2
2.20
B5
230/400
50
IP55
Cl. F
IE1
Direct
No
For this option contact the technical office
For this option contact the technical office
No
DC
35.0
20.8
SF
100
2
3.00
B5
230/400
50
IP55
Cl. F
IE1
Direct
No
For this option contact the technical office
For this option contact the technical office
No
DC
47.5
29.6
SF
112
2
4.00
B5
230/400
50
IP55
Cl. F
IE1
Direct
No
For this option contact the technical office
For this option contact the technical office
No
DC
58.0
43.6
SF
132S
2
5.50
B5
230/400
50
IP55
Cl. F
IE1
Direct
No
For this option contact the technical office
For this option contact the technical office
No
DC
58.0
68.0
SF
132L
2
9.20
B5
400/690
50
IP55
Cl. F
IE1
Direct
No
For this option contact the technical office
For this option contact the technical office
No
DC
58.0
74.0
SF
160S
2
11.00
B5
400/690
50
IP55
Cl. F
IE1
Direct
No
For this option contact the technical office
For this option contact the technical office
No
DC
74.5
111.0
SF
160L
2
18.50
B5
400/690
50
IP55
Cl. F
IE1
Direct
No
For this option contact the technical office
For this option contact the technical office
No
DC
74.5
127.0
Vis komprimeret visning (12 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Bermar
- SF/SFT
Shorttext
Three-phase Electric Brake Motors
Sidste ændring
30.07.2025 15:38:16
Enhed
Nøgleord
Brake Motors
Electric Brake
motors
Klassifikationer
CNS
CNSERPBASE Object Properties
Type Code
SF_90L_2p_kW2.2_B5_230/400_50_IP55_Cl. F_IE1_DC_W35
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Sammenligning
Upload geometri
Add one more to start
Sammenlign (0/4)