2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Mungo MQL-STr Universal-Fassadenduebel 10x100 1070110

Expand Table
1/5
Article code
ARTNR
LOD Level
LODLEVEL
article description
BN
Manufacturer
HS
Material
M
Underground
UG
Approvals
Z
PlugØ
DNOM [mm]
Thread/Screw Ø
GEW
Usable length
TFIX [mm]
Length
L [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
1070100
400
MQL-STr, 8 x 80 / 10, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
-
8
6
10
80
1070101
400
MQL-STr, 8 x 100 / 30, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
-
8
6
30
100
1070102
400
MQL-STr, 8 x 120 / 50, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
-
8
6
50
120
1070104
400
MQL-STr, 8 x 140 / 70, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
-
8
6
70
140
1070106
400
MQL-STr, 8 x 160 / 90, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
-
8
6
90
160
1070108
400
MQL-STr, 10 x 80 / 10, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
10
80
1070110
400
MQL-STr, 10 x 100 / 30, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
30
100
1070112
400
MQL-STr, 10 x 120 / 50, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
50
120
1070114
400
MQL-STr, 10 x 140 / 70, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
70
140
1070116
400
MQL-STr, 10 x 160 / 90, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
90
160
1070118
400
MQL-STr, 10 x 180 / 110, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
110
180
1070120
400
MQL-STr, 10 x 200 / 130, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
130
200
1070124
400
MQL-STr, 10 x 240 / 170, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
170
240
1070128
400
MQL-STr, 10 x 280 / 30, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
210
280
1070130
400
MQL-STr, 10 x 300 / 230, Universal Nylon Frame Plug with screw T40, stainless steel A4/316
Mungo Befestigungstechnik AG
Nylon PA6, stainless steel A4
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
230
300
Vis komprimeret visning (15 konfigurerbare produkter)
Order number1070110
ShorttextUniversal Nylon Frame Plug MQL-STr
Sidste ændring03.07.2025 10:10:38
Enhed

Klassifikationer

By BIM categories

BIM_FIXING_UNITS Fixing units

CNS

CNSERPBASE Object Properties
Order Number1070110

IFC4

IFC4_IFCFASTENER Fastener
IFC4_IFCMECHANICALFASTENER Mechanical Fastener

OmniClass 2006

23-20_40_11_14 23-20 40 11 14 Multi-Purpose Mechanical Fasteners
23-20_40_11_11 23-20 40 11 11 Cast-In Anchorages
23-20_40_11_11 23-20 40 11 11 Cast-In Anchorages

OmniClass

23-13 23 11 13 23-13 23 11 13 - Multi Purpose Mechanical Fasteners
23-13 23 11 11 23-13 23 11 11 - Cast In Anchorages

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categorySupports

Uniclass2015

20_29_23 20 29 23 - Dowels and rods
20_29_76 20 29 76 - Screws
Compare multiple parts
Add at least 2 products with