Browse
All Manufacturers
DA
DK
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
K1-hydraulic cylinder
WSA81 - Hydraulic lever clamp
YIHEDA
yhd_fa
K1-hydraulic cylinder
WSA81 - Hydraulic lever clamp
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
WSA81-02-L
Vertical Mode
Expand Table
Reset filters
EN
1/5
model
CODE
type
TYPE
material
MAT
Oil pressure range usage
OPRU [MPa]
Prof Pressure
PP [MPa]
Environmental temperature for use
ETFU [°C]
Using fluids
UF
Specifications
SPE
Installation direction of clamp arm
IDOCA
Oil cylinder capacity at 7MPa oil pressure
CAP [kN]
Clamping force when oil pressure is 7MPa
FOR [kN]
Clamp arm length
CAL [mm]
Inner diameter of oil cylinder
ID [mm]
Main pole diameter
MPD [mm]
full stroke
FS [mm]
1
|
WSA81-02-L
WSA81
Hydraulic lever clamp
carbon steel
1~7
10.5
0~70
Filtered standard hydraulic oil
02
L(Left direction)
3.4
2.6
36.5
25
12.0
20.5
Vis komprimeret visning (1 konfigurerbart produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
YIHEDA
- WSA81
Shorttext
Hydraulic lever clamp
Sidste ændring
11.03.2026 08:03:35
Enhed
Nøgleord
Automation
Electronic
Factory
Gallery
Hydraulic
Parts
cylinder
lever clamp
Klassifikationer
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Upload geometri
Add one more to start
Sammenlign (0/4)