Tekst
Saddles
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
Kataloger: 102
5775
Fabory
(566)
Eaton B-Line
(490)
Hawle Österreich Gruppe
(360)
Saddle Rider Music
(359)
agru
(230)
Funken
(218)
Hoka
(218)
PLASSON
(191)
Ikke fundet? Anmod om katalog
Nøgleord: 195
460
Enrichments
1720
Functionalities
10
Delivery countries/regions
651
Enheder
5672
File types
5656
Kategorier
1578
Klassifikationer
1578
Standarder
1343
Certificates
862
Filter
Saddles
Saddles are components that are usually made of metal and are attached to the underside of a structure. Their main task is to absorb and transmit forces. Saddles can be made of different metals such as steel, stainless steel or aluminum.
Keywords
Saddles
Saddle 45°
HoKa Saddle 45° outlet
109
Saddle 90°
HoKa Saddle 90° outlet
109
Saddle 90°
HoKa Saddle 90° outlet
109
Saddle 45°
HoKa Saddle 45° outlet
109
Saddle, Aluminium acc. to EN 754/755, EN AW 1050A, seamless
8
Saddle, Aluminium acc. to EN 754/755, EN AW 5754, seamless
11
Saddle, Aluminium acc. to EN 755, EN AW 6060, seamless
10
Saddle, Copper acc. to EN 1057/12449,Cu-DHP, seamless, sim. to DIN 86087
11
Saddle, Copper-Nickel acc. to DIN 86019, CuNi10Fe1,6Mn, seamless, acc. to DIN 86087
14
Saddle, Copper-Nickel acc. to EN 12449, CuNi10Fe1,6Mn, seamless, sim. to DIN 86087
14
SI
Drilling saddle piece
20
SM
Drilling saddle piece
6
Sadelklemme 38 mm
1
Sadel ned væg
1
Saddle Up Wall
1
Sadel i loftet
1
Sort gelændersadel - 90 graders hjørne
1
Sort gelændersadel - 90 graders rørforbindelse
1
Sort gelændersadel - justerbar rørforbindelse
1
Sort gelændersadel - Inline-støtte
1
Sort gelændersadel - justerbar inline-støtte
1
Sort gelændersadel - 90 grader - højdejustering
1
BR PP-RCT Weld-in-saddle socket green
18
BR PP-RCT-LFB Weld-in-saddle Press F1960 contour green
3
BR PP-RCT-LFB Transition-Weld-in-saddle male-thread-NPT green
9
BR PP-RCT-LFB Transition-Weld-in-saddle female-thread-NPT green
9
BR PP-RCT-Bronze/LFB Transition-Weld-in-saddle female-thread-cyl green
18
BR PP-RCT-Bronze/LFB Transition-Weld-in-saddle male-thread-con green
18
2410g
Universal-H-Hawlinger ZAK without strap and saddle seal
2
FFS101
Saddles with One Fixing
1
FFS102
Saddles with Two Fixings
1
2″ magnetisk trense med sadel, UL-listet 60 lbs
1
CFX12 | Multi-clamps, universal strain relief
Stacker saddles - single parts | M...
8
ActiveComponents_ScreenSaddle
3
790-108
Shield clamping saddle, 11 mm wide, diameter of compatible conductor, 3 ... ...
1
790-116
Shield clamping saddle, 19 mm wide, diameter of compatible conductor, 7 ... ...
1
790-124
Shield clamping saddle, 27 mm wide, diameter of compatible conductor, 6 ... ...
1
790-140
Shield clamping saddle, diameter of compatible conductor
1
790-208
Shield clamping saddle, 12.4 mm wide, 3 ... 8 mm
1
790-216
Shield clamping saddle, 21.8 mm wide, 6 ... 16 mm
1
790-220
Shield clamping saddle, 30 mm wide, 6 ... 20 mm
1
wc151_20saddle_20back
1
wc288_20saddle_20back
1
wc419_20saddle_20back
1
wc420_20saddle_20back
1
wc421_20saddle_20back
1
wc422_20saddle_20back
1
wc518_20saddle_20back
1
Saddle base F
2
Saddle (Round/Square shaft)
7