2D Suche
Skizzieren Sie das gesuchte Teil oder lassen Sie ein Photo textuell beschreiben
Bildbeschreibung mit KI erstellen
Bildbeschreibung mit KI erstellen
Datei hier ablegenoder
Unterstützte Dateiformate: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABB - 1SAT126000R1011 + HF2.4-ROLE-24VDC

Tabelle aufklappen
1/5
Product Id
PN
Extended Product Type
EXTTYPE
Type
TYPE
Description
DES
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Type of motor starter
EF009598
With short-circuit release
EF006691
Rated control supply voltage Us at AC 50HZ
EF003978 [V]
1
2
3
1SAT126000R1011
HF2.4-ROLE-24VDC
HFx-ROLE
Electronic Compact Starter, reversing starter with overload protection and emergency stop
The HF-ROLE-range is our safety range with emergency stop function. It's used for the direct-on-line start of motors and the switching of non-resistive loads. With contactor and overload relay functionalities integrated into one device, the results are faster wiring times and fewer faults. The range covers 0.6 A, 2.4 A and up to 9 A - for motors up to 3 kW – 500 V AC. The integrated electronic overload protection has a wide setting range that enables just three models to cover all requirements. Setting range of HF2.4-ROLE-24VDC is 0.18 A to 2.4 A. The control supply voltage is 24 V DC. For the control and main connection points ABB offers screw connections. Safety Integrity Level 3 in accordance with functional safety standard IEC 61508-1 and Performance Level 'e' in accordance with ISO 13849-1 are certified. Also ATEX is certified.
4013614515521
1SAT126000R1011
Reversing starter
false
0 - 0
1SAT116000R1011
HF0.6-ROLE-24VDC
HFx-ROLE
Electronic Compact Starter, reversing starter with overload protection and emergency stop
The HF-ROLE-range is our safety range with emergency stop function. It is used for forward and reverse running motors, as well as for switching non resistive loads. With contactor and overload relay functionalities integrated into one device, the results are faster wiring times and fewer faults. The range covers 0.6 A, 2.4 A and up to 9 A - for motors up to 3 kW – 500 V AC. The integrated electronic overload protection has a wide setting range that enables just three models to cover all requirements. Setting range of HF0.6-ROLE-24VDC is 0.075 A to 0.6 A. The control supply voltage is 24 V DC. For the control and main connection points ABB offers screw connections. Safety Integrity Level 3 in accordance with functional safety standard IEC 61508-1 and Performance Level 'e' in accordance with ISO 13849-1 are certified. Also ATEX is certified.
4013614515514
1SAT116000R1011
Reversing starter
false
0 - 0
1SAT146000R1011
HF9-ROLE-24VDC
HFx-ROLE
Electronic Compact Starter, reversing starter with overload protection and emergency stop
The HF-ROLE-range is our safety range with emergency stop function. It's used for the direct-on-line start of motors and the switching of non-resistive loads. With contactor and overload relay functionalities integrated into one device, the results are faster wiring times and fewer faults. The range covers 0.6 A, 2.4 A and up to 9 A - for motors up to 3 kW – 500 V AC. The integrated electronic overload protection has a wide setting range that enables just three models to cover all requirements. Setting range of HF9-ROLE-24VDC is 1.5 A to 9 A. The control supply voltage is 24 V DC. For the control and main connection points ABB offers screw connections. Safety Integrity Level 3 in accordance with functional safety standard IEC 61508-1 and Performance Level 'e' in accordance with ISO 13849-1 are certified. Also ATEX is certified.
4013614515538
1SAT146000R1011
Reversing starter
false
0 - 0
Komprimierte Darstellung anzeigen (3 Produkte)
Bestellnummer1SAT126000R1011
KurztextElectronic Compact Starter
Letzte Änderung06.08.2024 09:48:16
Einheit

Klassifikationen

CNS

CNSERPBASE Sachmerkmal Eigenschaften

ECLASS 14.0

27-37-09-05 Motorstarterkombination
27-02-40-02 Motorstarter

ECLASS 12.0

27-37-09-05 Motorstarterkombination

ETIM 10.0

EC001037 Motorstarter/Motorstarterkombination

ETIM 8.0

EC001037 Motorstarter/Motorstarterkombination
WendestarterWendestarter