Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 6
807
Bossard Catalog
(470)
SFS Group Schweiz
(174)
Fabory
(156)
Rittal
(5)
FIBRO
(1)
LIDECO
(1)
Not found? Request catalog
Keywords: 45
807
Enrichments
174
Delivery countries/regions
5
Units
807
File types
807
Categories
807
Classifications
807
Standards
800
Filter
Thread forming screw, non flat washer face
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
23 - Machine element, fixing, mounting
23-11 - Screw, nut
23-11-10 - Thread forming screw
23-11-10-03 - Thread forming screw, non flat washer face
ECLASS 11.0
...
23-11-10-03 - Thread forming screw, non flat washer face
2192.50.
Self-tapping screw DIN 7516
2192.50.
Self-tapping screw DIN 7516
BN 1013
Slotted cheese head thread cutting screws (DIN 7513 B), zinc plated blue
BN 10812
Hex head thread forming screws ~type D, metric thread, with flange (~DIN 7...
BN 11288
Hexalobular (6 Lobe) socket flat head countersunk thread forming ...
BN 1221
Hex head thread cutting screws type A, with metric thread (DIN 7513 A), zi...
BN 13278
Hexalobular (6 Lobe) socket flat countersunk head thread forming screws...
BN 13916
Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric ...
BN 14551
Hexalobular (6 Lobe) socket pan head thread forming screws with slot and ri...
BN 2723
Pozi cheese head thread forming screws form Z, metric thread (DIN 75...
BN 2724
Pozi pan head thread forming screws type C, form Z, metric thread (DIN 75...
BN 3326
Hex head thread forming screws ~type D, metric thread, with flange (~DIN 7...
BN 3327
Pozi flat countersunk head thread forming screws type M, form Z,...
BN 349
Hexalobular (6 Lobe) socket pan head thread forming screws, metric thread (...
BN 4908
Pozi pan head thread forming screws type C, form Z, metric thread (DIN 75...
BN 4919
Pozi flat countersunk head thread forming screws type M, form Z,...
BN 5653
Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric ...
BN 84402
Hexalobular (6 Lobe) socket pan head thread forming screws with uncontinu...
DIN 7500-1 CE - FN 1902 - rostfrei A2
Gewindefurchenden Schrauben fuer metrische...
DIN 7500-1 CE - FN 1905 - verzinkt blau
Gewindefurchenden Schrauben fuer metrische...
DIN 7500-1 CE - FN 1906 - verzinkt blau
Gewindefurchenden Schrauben fuer metrische...
DIN 7500-1 CE-Z
Thread rolling screws for metrical ISO thread, form CE
DIN 7500-1 DE - FN 1904 - verzinkt blau
Thread rolling screws for metrical ISO Th...
DIN 7500-1 ME - FN 1901 - rostfrei A2
Thread rolling screws for metrical thread...
DIN 7500-1 ME - FN 1903 - verzinkt blau
Thread rolling screws for metrical thread...
DIN 7500-1 ME - FN 1907 - verzinkt blau
Thread rolling screws for metrical thread...
DIN 7513 A
Thread - Self-tapping screws, form A
DIN 7516 AE-H
Thread cutting screws recessed head, form AE
DIN 7516 DE-H
Thread cutting screws recessed head, form DE
DIN 7516 EE-H
Thread cutting screws recessed head, form EE
Self-tapping screws
Self-tapping screws