2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
92
Not found? Request catalog
Keywords: 28
92
Units
92
File types
92
Categories
92
Classifications
92
igus
Part no. (ARTNR)
92
Overlength Energy Chain radius in final position including safety (D)
70
Nominal clearence height (H)
67
Dimension (A)
65
Length (L)
64
Length (L2)
64
Length (E2)
62
Length (LT)
60
Chamfer (F)
56
Stroke length (HUB)
56
Length (AL)
55
Diameter (TS)
53
Length (E1)
52
Height (HA)
50
Diameter (TK)
46
Maximum stroke length (MHUB)
46
Thread (TG)
44
Height (KTT)
43
Length (E3)
40
Travel (S)
39
Diameter (SK)
36
Height (KQ)
36
Radius (R)
36
Shaft material (WM)
26
Max. static load-bearing capacity axial (FA)
24
Max. static load-bearing capacity radial (FR)
24
Center bore (MT)
15
Toothed belt-material (ZM)
15
Diameter (DS)
10
Thread (SG)
9
Dimension (B)
8
Rotary knob position (HP)
6
Stroke length x (HUBX)
6
Stroke length y (HUBY)
6
Version (VER)
6
F max. radial stat. (FS)
5
Motor connection (MA)
5
Outer width Ba (BA)
5
on request (D2A)
5
Number of carriages (ANZ)
4
Filter