Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Manufacturers: 1
85
Zinco
(85)
Not found? Request manufacturer
Keywords: 54
85
Enrichments
45
Units
85
File types
85
Categories
85
Classifications
85
Zinco
Weight
(G)
55
Material
(M)
66
Customs Tariff Number
(CTN)
61
Delivery form
(LF)
54
Dimensions
(MASSE)
36
Length
(L)
24
Height
(H)
34
Weight per surface
(G)
20
LOD Level
(LODLEVEL)
19
Form of delivery
(LI)
18
Pallet
(PAL)
34
Thickness
(D)
16
Tilt mounting surface
(NM)
9
Inspection Chamber outer dimensions
(SA)
7
Width
(B)
6
Dimensions
(MS)
9
Height
(HOHE)
5
Weight water saturated
(GW)
5
Aperture dimensions
(O)
3
Aperture dimensions
(OM)
3
Build-up height
(AH)
3
Extension Piece
(AE)
3
Flange pulled out
(F)
3
Material thickness
(MATS)
4
Mesh size
(MA)
3
Outer dimensions
(AM)
3
Supporting surface
(A)
3
Water retention volume
(WSV)
3
Compressive strength at 10 % compression
(DS)
2
Height of bedding layer made of stone chippings
(HOEHESPL)
2
Railing Post
(GP)
2
with flange to be pulled out
(AA)
2
Filling volume
(VV)
2
Filter
...
ECLASS 9.1
22 - Construction technology
22-27 - Roofing supplement unit, roof lighting
22-27-90 - Roofing supplement unit, roof lighting (other)
22-27-90-90 - Roofing supplement unit, roof lighting (other, unspecified)
ECLASS 9.1
...
22-27-90-90 - Roofing supplement unit, roof lighting (other, unspecified)
Roofing supplement unit, roof lighting (other, unspecified)
Here you will find the CAD models of ECLASS 9.1
Manufacturer filter
All markets
Adapter profile
Balcony and Terrace Channel BTR
Drainage Channel FR 50
Drainage Channel FR 75
Driveway
EL 202
Elastodrain
End clamp
Extension Piece KSA 15 for KS 30
FD 25
Floradrain
FD 40
Floradrain
FD 60 Neo
Floradrain
GB
Guardrail Base
Heather with Lavender
Inspection Chamber BES
Inspection Chamber KS 10
Inspection Chamber KS 30-E
ISM 50
Protection Mat
KL 100/120
Gravel Retainer
KL 140/160
Gravel Retainer
KL 60/80
Gravel Retainer
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)