Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 1
7
Units
7
File types
7
Amphenol RF
Description
(DESC)
7
Body Finish
(BF)
7
Body Material
(BM)
7
Impedance
(IMPEDANCE)
7
Insulator Material
(IM)
7
IP Rating
(IPR)
7
Operating Level
(OL)
7
Isolated
(ISOLATED)
7
Low PIM
(LPIM)
7
Frequency Max
(FMAX)
7
Temp Max
(TMAX)
7
Temp Min
(TMIN)
7
Non-Magnetic
(NM)
7
Adapter Side 1 Series
(AS1SERIES)
7
Adapter Side 1 Style
(AS1STYLE)
7
Adapter Side 2 Series
(AS2SERIES)
7
Adapter Side 2 Style
(AS2STYLE)
7
Adapter Type
(AT)
7
Contact Finish
(CF)
7
Contact Material
(CM)
7
Orientation
(ORIENTATION)
7
Filter
Amphenol RF CAD Catalog
PSMP to PSMP Adapters
Here you will find the CAD models of Amphenol RF
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
Amphenol RF
Adapters
PSMP Adapters
PSMP to PSMP Adapters
Amphenol RF
Adapters
PSMP Adapters
PSMP to PSMP Adapters
PSMP-FSBA-1000
PSMP-FSBA-1042
PSMP-FSBA-1175
PSMP-FSBA-1755
PSMP-FSBA-1970
PSMP-FSBA-2380
PSMP-FSBA-2580
Keywords
Adapters
Branches:
USA
Danbury CT 06810
Amphenol RF
4 Old Newtown Road
Danbury
+1 203 743 9272
https://www.amphenolrf.com