2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 2
2
Units
2
File types
2
Bover
apparent load (APPARENT_LOAD)
2
assembly code (ASSEMBLY_CODE)
2
base.diameter1 (BASE_DIAMETER1)
2
base.diámeter2 (BASE_DI_METER2)
2
base.height (BASE_HEIGHT)
2
calculate coefficient of utilization (CALCULATE_COEFFICIENT_OF_UTILIZATION)
2
coefficient of utilization (COEFFICIENT_OF_UTILIZATION)
2
color filter (COLOR_FILTER)
2
cost (COST)
2
cut with voids when loaded (CUT_WITH_VOIDS_WHEN_LOADED)
2
default elevation (DEFAULT_ELEVATION)
2
design option (DESIGN_OPTION)
2
dimming (DIMMING)
2
dimming lamp color temperature shift (DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT)
2
driver type (DRIVER_TYPE)
2
environment (ENVIRONMENT)
2
frequency (FREQUENCY)
2
gama (GAMA)
2
height (HEIGHT)
2
host (HOST)
2
ingress protection (INGRESS_PROTECTION)
2
initial color (INITIAL_COLOR)
2
initial intensity (INITIAL_INTENSITY)
2
lamp (LAMP)
2
lamp type (LAMP_TYPE)
2
led.diameter (LED_DIAMETER)
2
led.height (LED_HEIGHT)
2
light loss factor (LIGHT_LOSS_FACTOR)
2
light source (LIGHT_SOURCE)
2
light.source.dz (LIGHT_SOURCE_DZ)
2
omniclass number (OMNICLASS_NUMBER)
2
omniclass title (OMNICLASS_TITLE)
2
photometric web file (PHOTOMETRIC_WEB_FILE)
2
revit model version (REVIT_MODEL_VERSION)
2
version (VERSION)
2
voltage input (min-max) (VOLTAGE_INPUT__MIN_MAX_)
2
sourceurl (SOURCEURL)
2
name (NAME)
2
Filter
Bover CAD Catalog

Bover CAD Catalog

Cornet B27 OutdoorHere you will find the CAD models of Bover
Manufacturer filter
Branches:
Bover, S.L.
Av Catalunya 173, Pol Ind Sud
ESCardedeu,Barcelona
+34 93 8713152
+34 93 8462089
Compare multiple parts
Add at least 2 products with