2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 7
94
Units
94
File types
94
Clevertronics
apparent load (APPARENT_LOAD)
88
calculate coefficient of utilization (CALCULATE_COEFFICIENT_OF_UTILIZATION)
88
coefficient of utilization (COEFFICIENT_OF_UTILIZATION)
88
color filter (COLOR_FILTER)
88
cost (COST)
94
cut with voids when loaded (CUT_WITH_VOIDS_WHEN_LOADED)
94
default elevation (DEFAULT_ELEVATION)
94
design option (DESIGN_OPTION)
94
dimming lamp color temperature shift (DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT)
88
host (HOST)
94
initial color (INITIAL_COLOR)
88
initial intensity (INITIAL_INTENSITY)
88
lamp (LAMP)
91
maintain annotation orientation (MAINTAIN_ANNOTATION_ORIENTATION)
94
light loss factor (LIGHT_LOSS_FACTOR)
88
massunit (MASSUNIT)
94
light source (LIGHT_SOURCE)
88
mounting (MOUNTING)
94
operating mode (OPERATING_MODE)
94
operating voltage (OPERATING_VOLTAGE)
94
part type (PART_TYPE)
94
room calculation point (ROOM_CALCULATION_POINT)
94
round connector dimension (ROUND_CONNECTOR_DIMENSION)
94
power consumption (POWER_CONSUMPTION)
88
version (VERSION)
94
sourceurl (SOURCEURL)
94
name (NAME)
94
viewing distance (VIEWING_DISTANCE)
57
power consumption (standby) (POWER_CONSUMPTION__STANDBY_)
11
Filter
Clevertronics CAD Catalog

Clevertronics CAD Catalog

Exit LightsHere you will find the CAD models of Clevertronics from the areas of Cleverfit, Cleverfit PRO, Jumbo, Low Temperature (24m & 40m), Swingblade, Ultrablade PRO Recessed, Ultrablade PRO Surface Mount, Weatherproof (24m & 40m)
EN
Catalog filter
All delivery countries/regions
All markets