Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 45
52
Units
49
File types
49
Filter
dk Fixturing systems CAD Catalog
SCANNING
Here you will find the CAD models of dk Fixturing systems
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
dk Fixturing systems
SCANNING
dk Fixturing systems
SCANNING
Octofix basic set
-
SWA39 quick-release bracket on adjustable base rail
-
Octofix frame for parts up to Ø 160 mm, SWA39
-
Support pins
-
Columns with screw
-
Spring thrust clamp
-
Target-Base size S with thread M2.5, 13 faces
-
Target-Base M with thread M6, 19 faces
-
Target-Base size L with thread M6, 31 faces
-
Target-Base size XL with thread M6, 31 faces
-
Octofix basic set SWA39 vice
-
Precision vice 50 mm for XRAY elements
-
Clamping pins, stepped
-
Round clamp intermediate element XRAY1, 80 mm
-
Basic rail M8; adjustment range 150 mm
-
Clamping joint TurnStop TS-280
-
Octofix frame for parts up to Ø 160 mm, SWA39
-
Hexagonal column with M6 for Target-Base
-
Set 3D joint with target suports
-
Target support rail 200 mm with 6 faces
-
Target-Base with magnet 95N, 19 faces
-
Target-Base size L with magnet 95N, 31 faces
-
Target-Base size XL with magnet 95N, 31 faces
-
Keywords
systems
Fixturing
clamp
precision
Spring
Stepped
SCANNING
clamping
Branches:
Belgium
Sint-Denijs-Westrem 9051
Analis S.A.
Handelsvertretung
Bijenstraat 18
Sint-Denijs-Westrem
+32 9 243 77 10
mail@analis.be
www.analis.be