Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 17
35
Enrichments
35
Units
35
File types
35
Eaton's CAD
Manufacturer Type Description
(MANUTYPEDESC)
35
Short Description
(DESCSHORT)
35
Long Description
(DESCLONG)
35
International product number
(INTNO)
35
Netto weight
(NETTO_WEIGHT)
35
ECLASS-13.0
(ECLASS_13_0)
35
ETIM-9.0
(ETIM_9_0)
35
Type of electric connection [EF003961]
(EF003961)
35
With detachable clamps [EF003340]
(EF003340)
35
Voltage type
(supply voltage) [EF002991] (EF002991)
35
Supply voltage AC 50 Hz [EF007532]
(EF007532)
35
Supply voltage AC 60 Hz [EF007533]
(EF007533)
35
Supply voltage DC [EF007534]
(EF007534)
35
Number of contacts as normally closed contact [EF008255]
(EF008255)
35
Number of contacts as normally open contact [EF008256]
(EF008256)
35
Number of contacts as change-over contact [EF008257]
(EF008257)
35
Voltage type
(operating voltage) [EF005294] (EF005294)
35
Operating voltage AC 50 Hz [EF008206]
(EF008206)
35
Operating voltage AC 60 Hz [EF008207]
(EF008207)
35
Operating voltage DC [EF008208]
(EF008208)
35
Rated switch current [EF006706]
(EF006706)
35
Width [EF000008]
(EF000008)
35
Height [EF000040]
(EF000040)
35
Depth [EF000049]
(EF000049)
35
Filter
...
Eaton's CAD
Industrial control, drives, automation and sensors
Control Relays and Timers
EMR Measurement relays
Eaton's CAD
...
Control Relays and Timers
EMR Measurement relays
Eaton's CAD CAD Catalog
EMR Measurement relays
Here you will find the CAD models of Eaton's CAD
Add folder search
EN
Manufacturer filter
All markets
(Fill) level monitoring relay [EC001447]
Current monitoring relay [EC001440]
Insulation and earth fault monitoring relay [EC001444]
Phase monitoring relay [EC001441]
Temperature monitoring relay [EC001446]
Voltage monitoring relay [EC001438]
Keywords
CAD
sensors
automation
Industrial control
drives
Control Relays
Timers
relays
Branches:
Germany
Bonn D - 53115
Eaton Industries GmbH
Hein-Moeller-Straße 7-11
Bonn
+ 49 (0) 228 - 602-0
+ 49 (0) 228 - 602-2433
anfragen-bonn@eaton.com
www.moeller.net
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)