2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 5
48
Units
48
File types
48
Gaurang Electronic
features (FEATURES)
48
name (NAME)
48
sourceurl (SOURCEURL)
48
Filter
Gaurang Electronic CAD Catalog

Gaurang Electronic CAD Catalog

Profile PCB HoldersHere you will find the CAD models of Gaurang Electronic from the areas of PHCP - 108mm Panel Mount, PHCR - 108mm Rail Mount, PHMCP - 42mm Panel Mount, PHMCR - 42mm Rail Mount, PHSCP - 73mm Panel Mount, PHSCR - 73mm Rail Mount
EN
Catalog filter
All delivery countries/regions
All markets
Branches:
India
Mumbai,Maharastra 400064
Gaurang Electronic Industries
44, Bombay Talkies Compound, Malad (W)
INMumbai,Maharastra
+91 22 2882 4159
+91 22 2882 0748