Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 7
172
Units
172
File types
172
Global Connector Technology
Number of Contacts (NOC)
172
Contact Plating (CP)
172
Packing Options (PO)
139
Revision (REV)
172
Revision Date (REVDAT)
172
Filter
Global Connector Technology CAD Catalog
Board to Board ConnectorHere you will find the CAD models of Global Connector Technology from the areas of 0.8mm x 1.2mm, 1.00 mm, 1.27mm, 2.00 mm, 2.54 mm, 3.96mm, 4.00mm, 5.08mm