Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 14
443
Units
443
File types
443
Hettich
Order Number (ARTICLENO)
443
Drawer Length (L)
302
L
56
Filter
Hettich CAD Catalog
Mounted on sideHere you will find the CAD models of Hettich from the areas of 34kg 12.7 width KA 3432, 45 kg 12.7 Installation width KA 5632, 60 kg, 12.7 mm installation width KA 4932, KA 4532 silent system, KA 4532 push to open, 19 kg 19 Installation width KA 4620, KA 3320, KA 5332