Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 8
8
Units
8
File types
8
Categories
8
Classifications
8
IMO
Drawing number
(DWGNR)
8
Design variant
(DESIGN)
8
Inside-Ø
(IR) (DIIR)
8
Pitch circle-Ø
(IR) (LI)
8
No. of holes
(IR) (NI)
8
Bolt size
(IR) (DBIR)
8
Outside-Ø
(IR) (DAIR)
8
Height
(IR) (HIR)
8
Material
(IR) (MATIR)
8
Inside-Ø
(OR) (DIAR)
8
Pitch circle-Ø
(OR) (LA)
8
No. of holes
(OR) (NA)
8
Bolt size
(OR) (DBAR)
8
Outside-Ø
(OR) (DAAR)
8
Height
(OR) (HAR)
8
Material
(OR) (MATAR)
8
Weight
(G)
8
Total height
(H)
8
Max. Speed
(vertical axis) (NVMAX)
8
Max. Speed
(horizontal axis) (NHMAX)
8
Stat. radial load rating
(C0RAD)
8
Stat. axial load rating
(C0AXT)
8
Stat. axial load rating
(C0AXH)
8
Dyn. radial load rating
(CRAD)
8
Dyn. axial load rating
(CAXT)
8
Dyn. axial load rating
(CAXH)
8
Module
(M)
8
Custom Tarifs Number
(CTN)
8
E-Class Classification
(ECLASS)
8
Filter
...
IMO
Slewing rings
Imperial units
Ball-roller combination slewing rings
IMO
Slewing rings
Imperial units
Ball-roller combination slewing rings
IMO CAD Catalog
Ball-roller combination slewing rings
Here you will find the CAD models of IMO from the areas of
External toothed
Add folder search
EN
Manufacturer filter
All markets
External toothed
Keywords
Rings
Slewing
Ball
toothed
External
Roller
Combination
Branches:
Germany
Gremsdorf 91350
IMO GmbH & Co. KG
Imostr. 1
Gremsdorf
+49 9193 6395-0
+49 9193 6395-1140
sales@imo.de
https://www.imo.de/
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)