Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 16
288
Units
288
File types
288
Categories
288
Classifications
288
IMO
Drawing number
(DWGNR)
288
Design variant
(DESIGN)
288
Inside-Ø
(IR) (DIIR)
268
Pitch circle-Ø
(IR) (LI)
288
No. of holes
(IR) (NI)
288
Bolt size
(IR) (DBIR)
288
Outside-Ø
(IR) (DAIR)
271
Height
(IR) (HIR)
288
Material
(IR) (MATIR)
288
Inside-Ø
(OR) (DIAR)
288
Pitch circle-Ø
(OR) (LA)
288
No. of holes
(OR) (NA)
288
Bolt size
(OR) (DBAR)
288
Outside-Ø
(OR) (DAAR)
288
Height
(OR) (HAR)
288
Material
(OR) (MATAR)
288
Weight
(G)
288
Total height
(H)
288
Max. Speed
(vertical axis) (NVMAX)
288
Max. Speed
(horizontal axis) (NHMAX)
288
Stat. radial load rating
(C0RAD)
288
Dyn. radial load rating
(CRAD)
288
Custom Tarifs Number
(CTN)
288
E-Class Classification
(ECLASS)
288
Filter
...
IMO
Slewing rings
Metric units
IMO
Slewing rings
Metric units
IMO CAD Catalog
Metric units
Here you will find the CAD models of IMO from the areas of
Ball slewing rings, Ball-roller combination slewing rings, Roller slewing rings
Add folder search
EN
Manufacturer filter
All markets
Ball slewing rings
Ball-roller combination slewing rings
Roller slewing rings
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)