Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 27
289
Functionalities
169
Units
289
File types
289
Categories
242
Classifications
242
Standards
6
Certificates
283
KIPP USA
Material
(MATERIAL)
139
width
(B)
6
diameter
(D)
264
diameter
(D1)
264
diameter
(D2)
60
height
(H)
41
Length
(L)
268
Length
(L1)
32
Approx. weight
(GEW)
289
RoHS
(ROHS)
289
Customs tariff number USA
(ZTNUSA)
159
EAN-Nr. Kipp
(EAN)
289
Standardlieferzeit
(STDLZ)
283
End of life
(EOL)
252
Operating and maintenance instructions
(WARTUNG)
282
Filter
KIPP USA CAD Catalog
Accessories
Here you will find the CAD models of KIPP USA
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
KIPP USA
Ball Lock Pins
Accessories
KIPP USA
Ball Lock Pins
Accessories
K0724
Bushing for ball lock pins
K0724
Locating bushes for ball lock pins, with thread lock
K1462
Locating bushes with collar, stainless steel for ball lock pins
K1841
Locating bushes, stainless steel with status sensor
K1842
Locating bushes, stainless steel for status sensor
K1843
Locating bushes, stainless steel with status sensor, for ball lock pins with t...
K1844
Locating bushes, stainless steel for status sensor, for ball lock pins with t...
K1416
Locating bushes stainless steel for ball lock pins
K0367
Pin Retaining Rings stainless steel
K0367
Pin Retaining Cables
3198
Safety Lanyard
K0367
Safety sprial cables
K1125
Ball chains
K2257
Clamping pin, stainless steel, for quarter-turn latch
K2259
Locating bush, steel, for ball lock pin
K2324
Carabiner clip DIN 5299, steel Form C
Keywords
stainless steel
steel
Ball lock pins
Locating
Accessories
collar
pin
thread lock
Branches:
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com