2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 13
41
Units
45
File types
45
Lumenpulse
120 volts (VAR120_VOLTS)
16
208 volts (VAR208_VOLTS)
16
240 volts (VAR240_VOLTS)
16
277 volts (VAR277_VOLTS)
16
apparent load (APPARENT_LOAD)
45
assembly code (ASSEMBLY_CODE)
28
calculate coefficient of utilization (CALCULATE_COEFFICIENT_OF_UTILIZATION)
45
coefficient of utilization (COEFFICIENT_OF_UTILIZATION)
45
connector description (CONNECTOR_DESCRIPTION)
28
cost (COST)
45
cut with voids when loaded (CUT_WITH_VOIDS_WHEN_LOADED)
45
default elevation (DEFAULT_ELEVATION)
45
description (DESCRIPTION)
28
design option (DESIGN_OPTION)
45
host (HOST)
45
lamp (LAMP)
28
light source (LIGHT_SOURCE)
45
load sub-classification motor (LOAD_SUB_CLASSIFICATION_MOTOR)
26
maintain annotation orientation (MAINTAIN_ANNOTATION_ORIENTATION)
45
manufacturer (MANUFACTURER)
28
color filter (COLOR_FILTER)
28
massunit (MASSUNIT)
45
model (MODEL)
28
number of poles (NUMBER_OF_POLES)
28
omniclass number (OMNICLASS_NUMBER)
38
omniclass title (OMNICLASS_TITLE)
38
part type (PART_TYPE)
45
dimming lamp color temperature shift (DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT)
28
emit from circle diameter (EMIT_FROM_CIRCLE_DIAMETER)
28
product name (PRODUCT_NAME)
20
url (URL)
28
version (VERSION)
45
sourceurl (SOURCEURL)
45
name (NAME)
45
voltage range (VOLTAGE_RANGE)
2
Filter