Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 56
345
Units
345
File types
345
Categories
280
Classifications
280
Standards
1
Certificates
344
norelem
Material
(MATERIAL)
109
diameter
(D)
102
diameter
(D1)
42
diameter
(D2)
42
height
(H)
223
Length
(L)
191
Length
(L1)
123
Weight ca.
(GEW)
345
RoHS
(ROHS)
345
Customs tariff number
(ZTN)
345
EAN-Nr. norelem
(EAN)
345
Standardlieferzeit
(EOL)
78
Standard delivery time
(STDLZ)
344
Operating and maintenance instructions
(WARTUNG)
339
size
(L)
5
Filter
...
norelem
norelem positions Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Quarter-turn lock
norelem
...
Quarter-turn lock
norelem CAD Catalog
Quarter-turn lock
Here you will find the CAD models of norelem
Add folder search
EN
Manufacturer filter
All markets
05561
Quarter-turn locks compact
05561-02
Quarter-turn lock, stainless steel
05562
Quarter-turn locks, compact with wing grip, housing diameter 22 mm
05564
Quarter-turn locks compact lockable
05564-10
Quarter-turn lock zinc, lockable
05564-14
Quarter-turn lock zinc, lockable, long version
05566
Quarter-turn locks
05566-03
Quarter-turn locks stainless steel small version
05566-04
Quarter-turn lock long design stainless steel
05566-05
Quarter-turn locks stainless steel small version
05566-06
Quarter-turn locks lockable, stainless steel
05567
Quarter-turn locks polyamide
05568
Quarter-turn lock, long version
05571
Quarter-turn locks with wing grip
05571-01
Quarter-turn locks with wing knob
05571-02
Querter-turn locks stainless steel with grip
05572
Quarter-turn locks with T-grip
05572-01
Quarter-turn locks with T-grip
05573
Quarter-turn locks with L-grip
05574
Compression latches
Keywords
system
Flexible
standard component
positions
screws
Accessories
Toggle clamps
stainless steel
Branches:
Great Britain
Birmingham B31 2TS
norelem LTD
Niederlassung
Innovation Centre1 Devon Way
Birmingham
+44 121 222 5321
info@norelem.co.uk
http://www.norelem.co.uk
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)