Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 15
406
Enrichments
201
Functionalities
158
Delivery countries/regions
406
Units
406
File types
406
Categories
174
Classifications
174
Rittal
Model No.
(BEST)
406
Width
(B)
319
Width
(B1)
49
Height
(H)
357
Height
(H1)
49
Depth
(T)
319
Depth
(T1)
49
Level of Detail
(DETAIL)
406
Filter
Rittal CAD Katalog
Compact enclosures
Here you will find the CAD models of Rittal
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
Rittal
Enclosure systems
Compact enclosures
Rittal
Enclosure systems
Compact enclosures
Compact enclosures
AE
Compact System-enclosures
CM
Plastic enclosures
KS
Wall-Mounted Housing
WM
AX Compact enclosure
sheet steel
Operating housings AX with handle strips
Compact enclosures AX
AX Operating housing for desktop TFT up tpo 24"
Compact enclosures AX
Wall-mounted enclosures AX IT
with 482.6 mm (19") mounting angles, depth-variable
AX-K enclosures
AX-K enclosures
AX Plastic EX-empty enclosure
AX Plastic EX-empty enclosure
Wallmounted Enclosure 3PT
Wallmounted Enclosure 3PT
Wallmounted Enclosure
Wallmounted Enclosure
WM FMD - SS304
Wallmount Enclosure
WM FMD - SS316L
Wallmount Enclosure
WM FMD - Carbon Steel
Wallmount Enclosure
WMS - 304 Stainless Steel
Slope Top Enclosure
WMS - 316L Stainless Steel
Slope Top Enclosure
WM - Carbon Steel
Wallmount Enclosure
Vented Wall Mounted
WMV
AX Wall-mount enclosure, 3-part
AX Wall-mount enclosure, 3-part
Keywords
Enclosure systems
enclosures
enclosure
handle
mounting angles
Compact
Compact enclosures
Sheet steel
Branches:
Germany
Herborn D-35745
Rittal GmbH & Co.KG
Auf dem Stützelberg
Herborn
02772/505-0
02772/505-2319
info@rittal.de
www.rittal.de