Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 31
366
Enrichments
275
Delivery countries/regions
361
Units
398
File types
398
Categories
390
Classifications
390
Rittal
Part number
(BEST)
398
Width
(B)
394
Height
(H)
394
Height
(H1)
28
Depth
(T)
390
Depth
(T1)
4
DETAIL
(DETAIL)
398
Designation 1
(BEZ1)
398
Designation 2
(BEZ2)
390
HE/U
(HE)
318
Weight
(GEW)
312
CNSECLASS70
397
CNSECLASS80
397
CNSETIM80
308
CNSETIM90
332
CNSECLASS60
339
UNSPSC
339
B
4
H
4
T
4
Filter
Rittal CAD Catalog
IT-Racks
Here you will find the CAD models of Rittal
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
Rittal
IT Solutions
IT-Racks
Rittal
IT Solutions
IT-Racks
Network/server enclosures TS-IT
Glazed door, 482.6 mm (19") mounting angles, protecti...
Network/server enclosures TS-IT
vented door, 19" mounting profiles
Network/server enclosures TS-IT
Glazed door, 19 "mounting profiles
Network/server enclosures TS-IT
Glazed door, 19" mounting frame, IP 55
Network/server enclosures TS-IT
Glazed door, 19" mounting frame
Network/server enclosures TS-IT
Glazed door, 19" mounting frame, assembled
Network/server enclosures TS-IT
vented door, 19" mounting frame, pre-assembled
Network/server enclosures TS-IT
Glazed door, 19" swing frame, assembled
Network/server enclosures TS-IT
vented door, 19" mounting frame
Network/server enclosures TS-IT
Glazed door, without interior design, degree of protection IP 55
IT housings
FlatBox
IT housings
Wall-mounted enclosures AE
IT housings
Wall-mounted enclosures EL
IT housings
VerticalBox
IT housings
LWL-Small fibre-optic distributors
IT housings
Data Rack
TE 8000
Network enclosures
TE 8000
Network enclosures Pre-configured
TE 8000
Network enclosures Vented
TE 8000 open
Distributor racks
Cable management enclosure
for TS IT
VX IT Rack standard
vented
VX IT Rack standard
with glazed door, closed
VX IT Rack standard
with glazed door, closed IP55
VX IT Rack standard
with glazed door, closed, pre-configured V2
VX IT Rack standard
vented, pre-configured
VX IT empty enclosure RAL 7035
with glazed door, closed IP55
VX IT Rack dynamic
vented
VX IT Rack dynamic
with glazed door, closed
VX IT Rack standard
vented
VX IT Rack standard
with glazed door, closed
VX IT Rack dynamic
vented
VX IT Rack dynamic
with glazed door, closed
VX IT Rack standard
vented
Network/server enclosures TS IT PRO
with vented door, with 482.6 mm (19") moun...
TX CableNet
TX CableNet
Cable management enclosure
for VX IT
Compartment Rack VX IT divided into two, vented
Compartment Rack VX IT divided into four, vented
VX IT Open
VX IT Open
IT OCP ORV3 RACK 44U
for ORV3
TX Colocation Rack
TX Colocation Rack