2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 6
2000
Enrichments
2000
Units
2000
File types
2000
Wilo
Type code (ARTICLE_NAME)
2000
Manufacturer (MANUFACTURER_NAME)
2000
Short text (DESCRIPTION_SHORT)
2000
Tender text (DESCRIPTION_LONG)
1995
Product description (PRODUCT_DESCRIPTION)
1948
ETIM Class (EC) (ETIM_CLASS__EC_)
1948
Model (EF000010)
1948
Pump casing material (EF023038)
1948
Quality class of pump casing (EF023143)
1948
Material pump wheel (EF011652)
1948
Material pump wheel (EF024149)
1948
Material of connection (EF004250)
1948
Material quality connection (EF025877)
1948
Electrical connection (EF003701)
1948
Cable length (EF000536)
1948
Rated voltage (EF003977)
1948
Number of phases (EF000351)
1948
Frequency (EF005455)
1948
Nominal current (EF000001)
1948
Minimum Efficiency Index (MEI) (EF013710)
1948
Insulation class acc. to IEC (EF023092)
1948
Motor speed control (EF020121)
1948
Type of speed control (EF020120)
1948
Motor with extended shaft (EF023093)
1948
Radio standard Bluetooth (EF007178)
1948
Radio standard 2G / 3G / 4G (EF007179)
1948
Radio standard 2G / 3G / 4G (EF016383)
1948
Radio standard 5G (EF016385)
1948
Interface signal 0-10 V / 2-10 V (EF016386)
1948
Interface signal 0-20 mA / 4-20 mA (EF016387)
1948
Interface PT100 / PT1000 / PTC (EF016388)
1948
Filter
Wilo CAD Catalog

Wilo CAD Catalog

Multistage vertical in-line pumpsHere you will find the CAD models of Wilo from the areas of Helix EXCEL, Helix EXCEL, Helix FIRST V, Helix FIRST V (60Hz), Helix FIRST VE, Helix V, Helix V (60Hz), Helix VE, Helix VF, Helix2.0-VE, Medana CV1-L, Medana CV1-L, Multivert MVIE
EN
Catalog filter
All delivery countries/regions
All markets