2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 2
14
Enrichments
14
Units
14
File types
14
Wilo
Type code (ARTICLE_NAME)
14
Manufacturer (MANUFACTURER_NAME)
14
Short text (DESCRIPTION_SHORT)
14
Tender text (DESCRIPTION_LONG)
14
Product description (PRODUCT_DESCRIPTION)
14
ETIM Class (EC) (ETIM_CLASS__EC_)
14
Installation type (INSTALLATION_TYPE)
14
Material motor housing (EF011795)
14
Material quality motor housing (EF011796)
14
Pump casing material (EF023038)
14
Quality class of pump casing (EF023143)
14
Material pump wheel (EF011652)
14
Material pump wheel (EF024149)
14
Electrical connection (EF003701)
14
Cable length (EF000536)
14
Rated voltage (EF003977)
14
Number of phases (EF000351)
14
Frequency (EF005455)
14
Nominal current (EF000001)
14
Insulation class acc. to IEC (EF023092)
14
Motor speed control (EF020121)
14
Type of speed control (EF020120)
14
Medium temperature (continuous) (EF023182)
14
Ambient temperature (EF002386)
14
Diameter of connection on delivery side (EF025118)
14
Outer pipe diameter connection outlet side (EF025504)
14
Connection standard outlet side (EF014907)
14
Flange shape (EF001339)
14
Max. dimension of fixed parts (EF023105)
14
With cutting system (EF020293)
14
Filter
Wilo CAD Catalog

Wilo CAD Catalog

Rexa FIT-SHere you will find the CAD models of Wilo
EN
Catalog filter
All delivery countries/regions
All markets