Manufacturers: 15
1661
Not found? Request manufacturer
Keywords: 48
1425
Enrichments
330
Functionalities
505
Units
1660
File types
1660
Categories
553
Classifications
553
Standards
1661
Filter
DIN 7991

DIN 7991

Discover the DIN 7991 standard for countersunk screws with hexagon socket. Download 3D CAD models and integrate them directly into your design plans.

Manufacturer filter

DIN 7991 CAD Download

The DIN 7991 standard specifies the characteristics of countersunk screws with hexagon socket, in particular the geometry of the screw head, the depth of the hexagon socket and the angle of the countersink. These details are critical to properly fitting the screw into the material so that the head is flush with the surface. The standard ensures that screws can be used reliably and safely in a variety of applications. For engineers and designers, the countersunk screws described here are available as 3D models in CAD file formats for downloading and plotting.

Related standards

DIN 7991 is closely related to ISO 10642, and while both standards cover hexagon socket countersunk screws, there could be differences in tolerance ranges and allowable materials.

Compare multiple parts
Add at least 2 products with