Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
5
SFS Group Schweiz
(5)
Not found? Request catalog
Keywords: 2
5
Enrichments
5
Units
5
File types
5
Standards
5
SFS Group Schweiz
Artikelnummer
(ARTNR)
5
Collar diameter
(DC)
5
Diameter
(D1)
5
Diameter of the bearing face
(DW)
5
Height of the washer-faced portion
(or thickness of the flange or collar) (C)
5
Identification
(NENN)
5
Material
(WERKSTOFF)
5
Nominal thread diameter
(D)
5
Overall hight
(M)
5
Packaging
(VERPACKUNG)
5
Pitch of bolt
(P)
5
Quality
(GUETE)
5
SFS - Nr.
(SFSNR)
5
Surface
(OBERFLAECHE)
5
Transition diameter
(DA)
5
Transition radius under head
(R)
5
Width across flats
(S)
5
Filter
ISO 4161
Here you will find the CAD models of Standards
Catalog filter
All delivery countries/regions
All markets
...
Standards
ISO
4x
41x
ISO 4161
Standards
ISO
4x
41x
ISO 4161
DIN 6923 (ISO 4161) - FN 245 - 8, verzinkt blau
Hexagon nuts with flange
DIN 6923 (ISO 4161) - FN 268 - 8, verzinkt gelb
Hexagon nuts with flange
DIN 6923 (ISO 4161) - FN 8223 - rostfrei A2
Hexagon nuts with flange
Modèle 215609
Hexagon flange nut with serrated flange - Stainless steel A2 - DIN 6923 - ISO 4161
Modèle 415609
Hexagon nut with serrated flange - Stainless steel A4 - DIN 6923 - ISO 4161