Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 3
477
Screwerk
(258)
BENE INOX - Visserie et boulonnerie - Eléments de fixation
(218)
TDI - FIXATIONS TECHNIQUES
(1)
Not found? Request catalog
Keywords: 8
476
Units
477
File types
477
Standards
477
Filter
ISO 7046
Here you will find the CAD models of Standards
Catalog filter
All delivery countries/regions
All markets
...
Standards
ISO
7x
70x
ISO 7046
Standards
ISO
7x
70x
ISO 7046
1-1-695-43
ISO 7046 - Vis métaux tête fraisée six lobes internes
ISO 7046-1 H (DIN 965 A) - FN 396 - rostfrei A2
Countersunk flat head screws, style H - Produ...
ISO 7046-1 H (DIN 965 A) - FN 406 - 4.8, verzinkt blau
Countersunk flat head screws, st...
ISO 7046-1 Z (DIN 965 A) - FN 310 - 4.8, verzinkt blau
Countersunk flat head screws, st...
ISO 7046-1 Z (DIN 965 A) - FN 339 - rostfrei A2
Countersunk flat head screws, style Z - Produ...
Modèle 210214
Countersunk flat head screw type "Z" - Stainless steel A2 - DIN 965 - ISO 7046
Modèle 210215
Countersunk flat head screw type Phillips - Stainless steel A2 - DIN 965 - ...
Modèle 410214
Countersunk flat head screw type "Z" - Stainless steel A4 - DIN 965 - ISO 7046
STM33 identical to ISO7046-2 similar to ISO7046-2